NXOpen .NET Reference
12.0.0
|
This class provides access to all session related CAE functionality More...
Public Member Functions | |
unsafe NXOpen.CAE.CaeDataContainer | GetDataContainer () |
Returns a NXOpen.CAE.CaeDataContainer to be used for specifying input parameters operations like Simulation Import and Export. More... | |
unsafe NXOpen.CAE.CaePart | ImportSimulation (string solverName, NXOpen.CAE.CaeDataContainer propertyList) |
Creates a NXOpen.CAE.SimPart and a NXOpen.CAE.FemPart from solver specific data. More... | |
unsafe void | SetFileNewContext (NXOpen.NXObject contextPart) |
Sets the context part for use in naming new FEM, Sim, and Idealized parts in managed mode. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
NXOpen.MaterialUtilities | MaterialUtils [get] |
Returns the NXOpen.MaterialUtilities instance belonging to this session More... | |
NXOpen.CAE.AssociationUtilities | AssociationUtils [get] |
Returns the NXOpen.CAE.AssociationUtilities instance belonging to this session More... | |
NXOpen.CAE.QualityAudit.Manager | QualityAuditManager [get] |
Returns the NXOpen.CAE.QualityAudit.Manager belonging to this session. More... | |
This class provides access to all session related CAE functionality
To obtain an instance of this class, refer to NXOpen.Session
Created in NX7.5.0
unsafe NXOpen.CAE.CaeDataContainer NXOpen.CAE.CaeSession.GetDataContainer | ( | ) |
Returns a NXOpen.CAE.CaeDataContainer to be used for specifying input parameters operations like Simulation Import and Export.
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe NXOpen.CAE.CaePart NXOpen.CAE.CaeSession.ImportSimulation | ( | string | solverName, |
NXOpen.CAE.CaeDataContainer | propertyList | ||
) |
Creates a NXOpen.CAE.SimPart and a NXOpen.CAE.FemPart from solver specific data.
Import is driven by that properties defined in the input NXOpen.CAE.CaeDataContainer propertyList. The exact properties can vary from solver to solver.
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
solverName | the solver name to indicate what type of data is being imported |
propertyList | the import parameters see GetDataContainer . |
unsafe void NXOpen.CAE.CaeSession.SetFileNewContext | ( | NXOpen.NXObject | contextPart | ) |
Sets the context part for use in naming new FEM, Sim, and Idealized parts in managed mode.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
contextPart | the context part |
|
get |
Returns the NXOpen.CAE.AssociationUtilities instance belonging to this session
Created in NX11.0.0
|
get |
Returns the NXOpen.MaterialUtilities instance belonging to this session
Created in NX10.0.0
|
get |
Returns the NXOpen.CAE.QualityAudit.Manager belonging to this session.
Created in NX12.0.0
|
get |
Returns the tag of this object.