NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.PostGraphAlongPathBuilder More...
Public Types | |
enum | Xaxis { IDs, PathLength, LengthAlongDirection, CoordinateValueOfCoordinateSystemAxis } |
select option to define the path as x axis More... | |
enum | CoordinateSysAxis { FirstAxis, SecondAxis, ThirdAxis } |
options for defining the specific coordinate system axis to be used More... | |
enum | CsysType { Cartesian, Cylindrical, Spherical } |
csys types More... | |
Public Types inherited from NXOpen.CAE.PostGraphBuilder | |
enum | GeometryValue { Average, Minimum, Maximum, Sum, WeightedAverage, Integral } |
This option is used to when the geometric entity selected has multiple result values. More... | |
enum | NodalCombination { Average, Minimum, Maximum, Sum, None } |
nodal combination option for determining the nodal result value for element and element-nodal result More... | |
enum | IncompatibleResult { Skip, Abort } |
error handling option when incompactible results are selected More... | |
enum | DataErrorHandling { Skip, UserValue } |
error handling option when result values are not present for the selected entities More... | |
enum | EvalutionErrors { Skip, UserValue, Abort } |
error handling option when there are expression evaluation errors while evaluating the formula More... | |
enum | EntityType { Node, Element, Point, Edge, Face, Body } |
types of the entity objects which are selected More... | |
enum | EdgeIntegralOption { Length, Area } |
weighted Average / Integral calculation based on weighted average by on selection of Edge More... | |
enum | FaceIntegralOption { Area, Volume } |
weighted Average/ Integral calculation based on weighted average by on selection of Face More... | |
Public Member Functions | |
unsafe void | SetVector (NXOpen.Point3d unitvector) |
Set vector for extracting data for x axis More... | |
unsafe void | SetCsys (NXOpen.Matrix3x3 csys) |
Set csys for extracting data for x axis More... | |
unsafe void | SetOrigin (NXOpen.Point3d origin) |
Set vector origin for extracting data for x axis More... | |
unsafe void | SetCsysType (NXOpen.CAE.PostGraphAlongPathBuilder.CsysType csystype) |
Sets csys type for extracting abscissa More... | |
Public Member Functions inherited from NXOpen.CAE.PostGraphBuilder | |
unsafe void | SetEntityIds (bool isnodal, int[] entityIds) |
Set entity ids for extracting result data More... | |
unsafe void | SetFreePoints (NXOpen.Point3d[] freePoints) |
Set free points for extracting data More... | |
unsafe void | SetEntityObjects (NXOpen.TaggedObject[] entityObjs) |
Sets the entity objects for extracting result data. More... | |
unsafe void | SetSelectionEntityObjects (NXOpen.CAE.PostSelectionEntity[] selectionEntities) |
Sets the selection entity object. More... | |
unsafe NXOpen.Fields.FieldTable | GetFieldTable () |
Gets the field which is created when user sets the NXOpen.CAE.PostGraphBuilder.CreateFieldOption to true for across iterations type of graphs More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAE.PostGraphAlongPathBuilder.CoordinateSysAxis | CsysAxis [get, set] |
Returns or sets the option to define the coordinate system axis to be used when x axis defined by NXOpen.CAE.PostGraphAlongPathBuilder.Xaxis.CoordinateValueOfCoordinateSystemAxis More... | |
unsafe bool | DefineByPathOption [get, set] |
Returns or sets a value indicating whether the x axis is define by a path ID. More... | |
unsafe bool | IncludeItersectionsOption [get, set] |
Returns or sets the value indicating whether to include intersections points while defining the x axis along the path More... | |
unsafe int | PathId [get, set] |
Returns or sets the path id to define the x axis with path More... | |
unsafe NXOpen.CAE.QueryCurveUsageOptions | QueryCurveUsageOptions [get] |
Returns the query curve usage options More... | |
unsafe NXOpen.CAE.PostGraphAlongPathBuilder.Xaxis | XaxisOption [get, set] |
Returns or sets the option for defining the x axis of the graph. More... | |
Properties inherited from NXOpen.CAE.PostGraphBuilder | |
unsafe NXOpen.CAE.Xyplot.ComplexOption2D | ComplexGraphTypes [get, set] |
Returns or sets the complex plot display option while plotting complex result type More... | |
unsafe bool | CreateFieldOption [get, set] |
Returns or sets the option to create field of the across iteration graph created by expression More... | |
unsafe NXOpen.CAE.PostGraphBuilder.EdgeIntegralOption | EdgeIntegralOptionValue [get, set] |
Returns or sets the weighted average or integral option on selecting Edge More... | |
unsafe NXOpen.CAE.PostGraphBuilder.EvalutionErrors | EvalutionErrorsOption [get, set] |
Returns or sets the error handling option when there are evaluation errors on selected entities or path More... | |
unsafe NXOpen.CAE.PostGraphBuilder.FaceIntegralOption | FaceIntegralOptionValue [get, set] |
Returns or sets the weighted average or integral option on selecting Face More... | |
unsafe NXOpen.CAE.PostGraphBuilder.GeometryValue | GeometryCombinationValue [get, set] |
Returns or sets the geometry value option in case of edge, face or body selection More... | |
unsafe string | GraphTitle [get, set] |
Returns or sets the graph title More... | |
unsafe NXOpen.CAE.PostGraphBuilder.IncompatibleResult | IncompatibleResultOption [get, set] |
Returns or sets the error handling option when results are not compatible on selected entities or path More... | |
unsafe NXOpen.CAE.PostGraphBuilder.DataErrorHandling | NoDataOption [get, set] |
Returns or sets the error handling option when result is not present on selected entities or path More... | |
unsafe NXOpen.CAE.PostGraphBuilder.NodalCombination | NodalCombinationValue [get, set] |
Returns or sets the nodal combination option for determining the nodal value for element and element-nodal results More... | |
unsafe bool | SaveAfuOption [get, set] |
Returns or sets the save in AFU option to save graph data as AFU records More... | |
unsafe NXOpen.CAE.PostGraphBuilder.EntityType | SelectedEntityType [get, set] |
Returns or sets the entity type of the tags of entities which passed using SetEntityObjects function More... | |
unsafe double | UserData [get, set] |
Returns or sets the error handling value used when error occurs or no data present on entities More... | |
Represents a NXOpen.CAE.PostGraphAlongPathBuilder
This is an abstract class and cannot be instantiated
Default values.
Property | Value |
---|---|
QueryCurveUsageOptions.CurveUsage |
UseVertices |
QueryCurveUsageOptions.DistanceTolerance |
0 |
QueryCurveUsageOptions.ResultantCurveLocator |
UseAsIs |
QueryCurveUsageOptions.ResultantLocationTolerance |
0 |
Created in NX9.0.0
unsafe void NXOpen.CAE.PostGraphAlongPathBuilder.SetCsys | ( | NXOpen.Matrix3x3 | csys | ) |
Set csys for extracting data for x axis
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
csys |
unsafe void NXOpen.CAE.PostGraphAlongPathBuilder.SetCsysType | ( | NXOpen.CAE.PostGraphAlongPathBuilder.CsysType | csystype | ) |
Sets csys type for extracting abscissa
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
csystype | set csys type |
unsafe void NXOpen.CAE.PostGraphAlongPathBuilder.SetOrigin | ( | NXOpen.Point3d | origin | ) |
Set vector origin for extracting data for x axis
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
origin |
unsafe void NXOpen.CAE.PostGraphAlongPathBuilder.SetVector | ( | NXOpen.Point3d | unitvector | ) |
Set vector for extracting data for x axis
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unitvector |
|
getset |
Returns or sets the option to define the coordinate system axis to be used when x axis defined by NXOpen.CAE.PostGraphAlongPathBuilder.Xaxis.CoordinateValueOfCoordinateSystemAxis
Created in NX9.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets a value indicating whether the x axis is define by a path ID.
If true, you need to set NXOpen.CAE.PostGraphAlongPathBuilder.PathId
Created in NX9.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the value indicating whether to include intersections points while defining the x axis along the path
Created in NX9.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the path id to define the x axis with path
Created in NX9.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
get |
Returns the query curve usage options
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the option for defining the x axis of the graph.
If the option NXOpen.CAE.PostGraphAlongPathBuilder.Xaxis.CoordinateValueOfCoordinateSystemAxis is set use NXOpen.CAE.PostGraphAlongPathBuilder.SetCsys , NXOpen.CAE.PostGraphAlongPathBuilder.SetCsysType needs to be used to specify csys and csys type and use NXOpen.CAE.PostGraphAlongPathBuilder.CsysAxis If the option NXOpen.CAE.PostGraphAlongPathBuilder.Xaxis.LengthAlongDirection is set use NXOpen.CAE.PostGraphAlongPathBuilder.SetOrigin , NXOpen.CAE.PostGraphAlongPathBuilder.SetVector need to be used to specify vector along which length of the path points will be calculated
Created in NX9.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")