NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.PostGraphBuilder More...
Public Types | |
enum | GeometryValue { Average, Minimum, Maximum, Sum, WeightedAverage, Integral } |
This option is used to when the geometric entity selected has multiple result values. More... | |
enum | NodalCombination { Average, Minimum, Maximum, Sum, None } |
nodal combination option for determining the nodal result value for element and element-nodal result More... | |
enum | IncompatibleResult { Skip, Abort } |
error handling option when incompactible results are selected More... | |
enum | DataErrorHandling { Skip, UserValue } |
error handling option when result values are not present for the selected entities More... | |
enum | EvalutionErrors { Skip, UserValue, Abort } |
error handling option when there are expression evaluation errors while evaluating the formula More... | |
enum | EntityType { Node, Element, Point, Edge, Face, Body } |
types of the entity objects which are selected More... | |
enum | EdgeIntegralOption { Length, Area } |
weighted Average / Integral calculation based on weighted average by on selection of Edge More... | |
enum | FaceIntegralOption { Area, Volume } |
weighted Average/ Integral calculation based on weighted average by on selection of Face More... | |
Public Member Functions | |
unsafe void | SetEntityIds (bool isnodal, int[] entityIds) |
Set entity ids for extracting result data More... | |
unsafe void | SetFreePoints (NXOpen.Point3d[] freePoints) |
Set free points for extracting data More... | |
unsafe void | SetEntityObjects (NXOpen.TaggedObject[] entityObjs) |
Sets the entity objects for extracting result data. More... | |
unsafe void | SetSelectionEntityObjects (NXOpen.CAE.PostSelectionEntity[] selectionEntities) |
Sets the selection entity object. More... | |
unsafe NXOpen.Fields.FieldTable | GetFieldTable () |
Gets the field which is created when user sets the NXOpen.CAE.PostGraphBuilder.CreateFieldOption to true for across iterations type of graphs More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAE.Xyplot.ComplexOption2D | ComplexGraphTypes [get, set] |
Returns or sets the complex plot display option while plotting complex result type More... | |
unsafe bool | CreateFieldOption [get, set] |
Returns or sets the option to create field of the across iteration graph created by expression More... | |
unsafe NXOpen.CAE.PostGraphBuilder.EdgeIntegralOption | EdgeIntegralOptionValue [get, set] |
Returns or sets the weighted average or integral option on selecting Edge More... | |
unsafe NXOpen.CAE.PostGraphBuilder.EvalutionErrors | EvalutionErrorsOption [get, set] |
Returns or sets the error handling option when there are evaluation errors on selected entities or path More... | |
unsafe NXOpen.CAE.PostGraphBuilder.FaceIntegralOption | FaceIntegralOptionValue [get, set] |
Returns or sets the weighted average or integral option on selecting Face More... | |
unsafe NXOpen.CAE.PostGraphBuilder.GeometryValue | GeometryCombinationValue [get, set] |
Returns or sets the geometry value option in case of edge, face or body selection More... | |
unsafe string | GraphTitle [get, set] |
Returns or sets the graph title More... | |
unsafe NXOpen.CAE.PostGraphBuilder.IncompatibleResult | IncompatibleResultOption [get, set] |
Returns or sets the error handling option when results are not compatible on selected entities or path More... | |
unsafe NXOpen.CAE.PostGraphBuilder.DataErrorHandling | NoDataOption [get, set] |
Returns or sets the error handling option when result is not present on selected entities or path More... | |
unsafe NXOpen.CAE.PostGraphBuilder.NodalCombination | NodalCombinationValue [get, set] |
Returns or sets the nodal combination option for determining the nodal value for element and element-nodal results More... | |
unsafe bool | SaveAfuOption [get, set] |
Returns or sets the save in AFU option to save graph data as AFU records More... | |
unsafe NXOpen.CAE.PostGraphBuilder.EntityType | SelectedEntityType [get, set] |
Returns or sets the entity type of the tags of entities which passed using SetEntityObjects function More... | |
unsafe double | UserData [get, set] |
Returns or sets the error handling value used when error occurs or no data present on entities More... | |
Represents a NXOpen.CAE.PostGraphBuilder
This is an abstract class and cannot be instantiated
Created in NX9.0.0
unsafe NXOpen.Fields.FieldTable NXOpen.CAE.PostGraphBuilder.GetFieldTable | ( | ) |
Gets the field which is created when user sets the NXOpen.CAE.PostGraphBuilder.CreateFieldOption to true for across iterations type of graphs
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe void NXOpen.CAE.PostGraphBuilder.SetEntityIds | ( | bool | isnodal, |
int[] | entityIds | ||
) |
Set entity ids for extracting result data
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
isnodal | |
entityIds |
unsafe void NXOpen.CAE.PostGraphBuilder.SetEntityObjects | ( | NXOpen.TaggedObject[] | entityObjs | ) |
Sets the entity objects for extracting result data.
Objects passed to this method are of the type defined by NXOpen.CAE.PostGraphBuilder.SelectedEntityType . The types of objects allowed to be set are is defined by the NXOpen.CAE.PostGraphBuilder.EntityType .
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
entityObjs |
unsafe void NXOpen.CAE.PostGraphBuilder.SetFreePoints | ( | NXOpen.Point3d[] | freePoints | ) |
Set free points for extracting data
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
freePoints |
unsafe void NXOpen.CAE.PostGraphBuilder.SetSelectionEntityObjects | ( | NXOpen.CAE.PostSelectionEntity[] | selectionEntities | ) |
Sets the selection entity object.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
selectionEntities | NXOpen.CAE.PostSelectionEntity object |
|
getset |
Returns or sets the complex plot display option while plotting complex result type
Created in NX9.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the option to create field of the across iteration graph created by expression
Created in NX9.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the weighted average or integral option on selecting Edge
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the error handling option when there are evaluation errors on selected entities or path
Created in NX9.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the weighted average or integral option on selecting Face
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the geometry value option in case of edge, face or body selection
Created in NX9.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the graph title
Created in NX9.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the error handling option when results are not compatible on selected entities or path
Created in NX9.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the nodal combination option for determining the nodal value for element and element-nodal results
Created in NX9.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the error handling option when result is not present on selected entities or path
Created in NX9.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the save in AFU option to save graph data as AFU records
Created in NX9.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the entity type of the tags of entities which passed using SetEntityObjects function
Created in NX9.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the error handling value used when error occurs or no data present on entities
Created in NX9.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")