NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.PostGraphAcrossIterationsBuilder More...
Public Types | |
enum | IterationLabelingOption { Value, Id } |
Defines the Iteration labeling options More... | |
enum | CombinationMethod { Average, Minimum, Maximum, Sum, Difference, WeightedAverage, Integral } |
Defines the methods that can be used to combine multiple values into a single value More... | |
Public Types inherited from NXOpen.CAE.PostGraphBuilder | |
enum | GeometryValue { Average, Minimum, Maximum, Sum, WeightedAverage, Integral } |
This option is used to when the geometric entity selected has multiple result values. More... | |
enum | NodalCombination { Average, Minimum, Maximum, Sum, None } |
nodal combination option for determining the nodal result value for element and element-nodal result More... | |
enum | IncompatibleResult { Skip, Abort } |
error handling option when incompactible results are selected More... | |
enum | DataErrorHandling { Skip, UserValue } |
error handling option when result values are not present for the selected entities More... | |
enum | EvalutionErrors { Skip, UserValue, Abort } |
error handling option when there are expression evaluation errors while evaluating the formula More... | |
enum | EntityType { Node, Element, Point, Edge, Face, Body } |
types of the entity objects which are selected More... | |
enum | EdgeIntegralOption { Length, Area } |
weighted Average / Integral calculation based on weighted average by on selection of Edge More... | |
enum | FaceIntegralOption { Area, Volume } |
weighted Average/ Integral calculation based on weighted average by on selection of Face More... | |
Public Member Functions | |
unsafe void | SetStartIteration (NXOpen.CAE.BaseIteration iteration) |
Set start iteration More... | |
unsafe void | SetEndIteration (NXOpen.CAE.BaseIteration iteration) |
Set end iteration More... | |
Public Member Functions inherited from NXOpen.CAE.PostGraphBuilder | |
unsafe void | SetEntityIds (bool isnodal, int[] entityIds) |
Set entity ids for extracting result data More... | |
unsafe void | SetFreePoints (NXOpen.Point3d[] freePoints) |
Set free points for extracting data More... | |
unsafe void | SetEntityObjects (NXOpen.TaggedObject[] entityObjs) |
Sets the entity objects for extracting result data. More... | |
unsafe void | SetSelectionEntityObjects (NXOpen.CAE.PostSelectionEntity[] selectionEntities) |
Sets the selection entity object. More... | |
unsafe NXOpen.Fields.FieldTable | GetFieldTable () |
Gets the field which is created when user sets the NXOpen.CAE.PostGraphBuilder.CreateFieldOption to true for across iterations type of graphs More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | CombineAcrossEntities [get, set] |
Returns or sets the combine across entities method to be used if NXOpen.CAE.PostGraphAcrossIterationsBuilder.CombineAcrossEntities is True More... | |
unsafe NXOpen.CAE.PostGraphAcrossIterationsBuilder.CombinationMethod | CombineValueFromEntitiesOption [get, set] |
Returns or sets the set combine across entities option type More... | |
unsafe int | IterationStepSpacing [get, set] |
Returns or sets the step spacing to be used between the start and end iteration. More... | |
unsafe NXOpen.CAE.PostGraphAcrossIterationsBuilder.IterationLabelingOption | IterationValueOption [get, set] |
Returns or sets the select iteration type to be set as x axis More... | |
Properties inherited from NXOpen.CAE.PostGraphBuilder | |
unsafe NXOpen.CAE.Xyplot.ComplexOption2D | ComplexGraphTypes [get, set] |
Returns or sets the complex plot display option while plotting complex result type More... | |
unsafe bool | CreateFieldOption [get, set] |
Returns or sets the option to create field of the across iteration graph created by expression More... | |
unsafe NXOpen.CAE.PostGraphBuilder.EdgeIntegralOption | EdgeIntegralOptionValue [get, set] |
Returns or sets the weighted average or integral option on selecting Edge More... | |
unsafe NXOpen.CAE.PostGraphBuilder.EvalutionErrors | EvalutionErrorsOption [get, set] |
Returns or sets the error handling option when there are evaluation errors on selected entities or path More... | |
unsafe NXOpen.CAE.PostGraphBuilder.FaceIntegralOption | FaceIntegralOptionValue [get, set] |
Returns or sets the weighted average or integral option on selecting Face More... | |
unsafe NXOpen.CAE.PostGraphBuilder.GeometryValue | GeometryCombinationValue [get, set] |
Returns or sets the geometry value option in case of edge, face or body selection More... | |
unsafe string | GraphTitle [get, set] |
Returns or sets the graph title More... | |
unsafe NXOpen.CAE.PostGraphBuilder.IncompatibleResult | IncompatibleResultOption [get, set] |
Returns or sets the error handling option when results are not compatible on selected entities or path More... | |
unsafe NXOpen.CAE.PostGraphBuilder.DataErrorHandling | NoDataOption [get, set] |
Returns or sets the error handling option when result is not present on selected entities or path More... | |
unsafe NXOpen.CAE.PostGraphBuilder.NodalCombination | NodalCombinationValue [get, set] |
Returns or sets the nodal combination option for determining the nodal value for element and element-nodal results More... | |
unsafe bool | SaveAfuOption [get, set] |
Returns or sets the save in AFU option to save graph data as AFU records More... | |
unsafe NXOpen.CAE.PostGraphBuilder.EntityType | SelectedEntityType [get, set] |
Returns or sets the entity type of the tags of entities which passed using SetEntityObjects function More... | |
unsafe double | UserData [get, set] |
Returns or sets the error handling value used when error occurs or no data present on entities More... | |
Represents a NXOpen.CAE.PostGraphAcrossIterationsBuilder
This is an abstract class and cannot be instantiated
Created in NX9.0.0
unsafe void NXOpen.CAE.PostGraphAcrossIterationsBuilder.SetEndIteration | ( | NXOpen.CAE.BaseIteration | iteration | ) |
Set end iteration
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
iteration |
unsafe void NXOpen.CAE.PostGraphAcrossIterationsBuilder.SetStartIteration | ( | NXOpen.CAE.BaseIteration | iteration | ) |
Set start iteration
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
iteration |
|
getset |
Returns or sets the combine across entities method to be used if NXOpen.CAE.PostGraphAcrossIterationsBuilder.CombineAcrossEntities is True
Created in NX9.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the set combine across entities option type
Created in NX9.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the step spacing to be used between the start and end iteration.
This option can be used to reduce the amount of data graphed.
Created in NX9.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the select iteration type to be set as x axis
Created in NX9.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")