NXOpen .NET Reference
12.0.0
|
Represents list of ordered selection entitites More...
Public Member Functions | |
unsafe void | Add (NXOpen.CAE.MeshPoint entity) |
Adds a mesh point to the list More... | |
unsafe void | Add (NXOpen.Point entity) |
Adds a point to the list More... | |
unsafe void | Add (NXOpen.CAE.FENode entity) |
Adds a node to the list More... | |
unsafe void | Add (NXOpen.CAE.FEElement entity) |
Adds a element to the list More... | |
unsafe void | Add (NXOpen.CAE.CAEEdge entity, bool flipDirection) |
Adds a polygon edge to the list More... | |
unsafe void | Add (NXOpen.Line entity, bool flipDirection) |
Adds a line to the list More... | |
unsafe void | Add (NXOpen.Arc entity, bool flipDirection) |
Adds a arc to the list More... | |
unsafe void | Add (NXOpen.Conic entity, bool flipDirection) |
Adds a conic to the list More... | |
unsafe void | Add (NXOpen.Spline entity, bool flipDirection) |
Adds a spline to the list More... | |
unsafe void | Add (NXOpen.SelectionMethod selectionMethod) |
Adds objects contained in the method to the list More... | |
unsafe void | Remove (NXOpen.TaggedObject entity) |
Removes a tagged object from the list More... | |
unsafe void | Remove (NXOpen.SelectionMethod selectionMethod) |
Removes objects contained in the method from the list More... | |
unsafe void | Clear () |
Removes all objects from the list More... | |
Represents list of ordered selection entitites
Created in NX11.0.0
unsafe void NXOpen.CAE.OrderedSelection.Add | ( | NXOpen.CAE.MeshPoint | entity | ) |
Adds a mesh point to the list
Created in NX11.0.0
License requirements: None.
entity | mesh point to be added |
unsafe void NXOpen.CAE.OrderedSelection.Add | ( | NXOpen.Point | entity | ) |
Adds a point to the list
Created in NX11.0.0
License requirements: None.
entity | point to be added |
unsafe void NXOpen.CAE.OrderedSelection.Add | ( | NXOpen.CAE.FENode | entity | ) |
Adds a node to the list
Created in NX11.0.0
License requirements: None.
entity | node to be added |
unsafe void NXOpen.CAE.OrderedSelection.Add | ( | NXOpen.CAE.FEElement | entity | ) |
Adds a element to the list
Created in NX11.0.0
License requirements: None.
entity | node to be added |
unsafe void NXOpen.CAE.OrderedSelection.Add | ( | NXOpen.CAE.CAEEdge | entity, |
bool | flipDirection | ||
) |
Adds a polygon edge to the list
Created in NX11.0.0
License requirements: None.
entity | point to be added |
flipDirection | flip the direction of edge |
unsafe void NXOpen.CAE.OrderedSelection.Add | ( | NXOpen.Line | entity, |
bool | flipDirection | ||
) |
Adds a line to the list
Created in NX11.0.0
License requirements: None.
entity | point to be added |
flipDirection | flip the direction of line |
unsafe void NXOpen.CAE.OrderedSelection.Add | ( | NXOpen.Arc | entity, |
bool | flipDirection | ||
) |
Adds a arc to the list
Created in NX11.0.0
License requirements: None.
entity | point to be added |
flipDirection | flip the direction of arc |
unsafe void NXOpen.CAE.OrderedSelection.Add | ( | NXOpen.Conic | entity, |
bool | flipDirection | ||
) |
Adds a conic to the list
Created in NX11.0.0
License requirements: None.
entity | point to be added |
flipDirection | flip the direction of conic |
unsafe void NXOpen.CAE.OrderedSelection.Add | ( | NXOpen.Spline | entity, |
bool | flipDirection | ||
) |
Adds a spline to the list
Created in NX11.0.0
License requirements: None.
entity | point to be added |
flipDirection | flip the direction of spline |
unsafe void NXOpen.CAE.OrderedSelection.Add | ( | NXOpen.SelectionMethod | selectionMethod | ) |
Adds objects contained in the method to the list
Created in NX11.0.0
License requirements: None.
selectionMethod | selection method containing objects to add |
unsafe void NXOpen.CAE.OrderedSelection.Clear | ( | ) |
Removes all objects from the list
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.CAE.OrderedSelection.Remove | ( | NXOpen.TaggedObject | entity | ) |
Removes a tagged object from the list
Created in NX11.0.0
License requirements: None.
entity | object to be removed |
unsafe void NXOpen.CAE.OrderedSelection.Remove | ( | NXOpen.SelectionMethod | selectionMethod | ) |
Removes objects contained in the method from the list
Created in NX11.0.0
License requirements: None.
selectionMethod | selection method containing objects to remove |