NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.MeshFromBoundaryBuilder More...
Public Types | |
enum | LoopOption { SourceTarget, ClosedLoop } |
Type of loop More... | |
enum | RailOption { Uniform, Transition } |
Type of rail More... | |
Public Member Functions | |
unsafe void | SetSourceElementEdgePathMethod (NXOpen.CAE.ElemEdgePathMethod sourceElementEdgePathMethod) |
Set the source element path of the selection More... | |
unsafe void | SetTargetElementEdgePathMethod (NXOpen.CAE.ElemEdgePathMethod targetElementEdgePathMethod) |
Set the target elemnt path of the selection More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectTaggedObjectList | ClosedLoopSelection [get] |
Returns the selected element edges More... | |
unsafe string | CollectorName [get, set] |
Returns or sets the mesh collector name More... | |
unsafe NXOpen.CAE.ElementTypeBuilder | ElementType [get] |
Returns the element type More... | |
unsafe int | Layers [get, set] |
Returns or sets the layers More... | |
unsafe NXOpen.CAE.MeshFromBoundaryBuilder.LoopOption | LoopType [get, set] |
Returns or sets the type of loop More... | |
unsafe int | NumElementsOnRail1 [get, set] |
Returns or sets the number of elements along rail1 More... | |
unsafe int | NumElementsOnRail2 [get, set] |
Returns or sets the number of elements along rail2 More... | |
unsafe NXOpen.CAE.MeshFromBoundaryBuilder.RailOption | RailType [get, set] |
Returns or sets the type of rail mesh More... | |
Represents a NXOpen.CAE.MeshFromBoundaryBuilder
To create a new instance of this class, use NXOpen.CAE.NodeElementManager.CreateMeshFromBoundaryBuilder
Created in NX9.0.0
unsafe void NXOpen.CAE.MeshFromBoundaryBuilder.SetSourceElementEdgePathMethod | ( | NXOpen.CAE.ElemEdgePathMethod | sourceElementEdgePathMethod | ) |
Set the source element path of the selection
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
sourceElementEdgePathMethod |
unsafe void NXOpen.CAE.MeshFromBoundaryBuilder.SetTargetElementEdgePathMethod | ( | NXOpen.CAE.ElemEdgePathMethod | targetElementEdgePathMethod | ) |
Set the target elemnt path of the selection
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
targetElementEdgePathMethod |
|
get |
Returns the selected element edges
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the mesh collector name
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the element type
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the layers
Created in NX9.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the type of loop
Created in NX9.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the number of elements along rail1
Created in NX9.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the number of elements along rail2
Created in NX9.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the type of rail mesh
Created in NX9.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")