NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.ElemEdgePathMethod . More...
Public Member Functions | |
unsafe void | AddSeedEdge (NXOpen.CAE.FENode seedStartNode, NXOpen.CAE.FEElemEdge seedElemEdge) |
Add seed (start vertex and edge) to the end of the path. More... | |
unsafe void | AddSeedEdge (NXOpen.CAE.FENode seedStartNode, NXOpen.CAE.FEElemEdge seedElemEdge, bool preferFreeEdges, bool preferGeometryAssociatedEdges, bool preferFeatureElementEdge, double featureAngleTolerance, bool allowGapJumping, double gapJumpingTolerance) |
Add seed (start vertex and edge) to the end of the path. More... | |
unsafe void | RemoveSeedEdge (NXOpen.CAE.FEElemEdge seedElemEdge) |
Remove seed (start vertex and edge) from the path. More... | |
unsafe void | FlipPath () |
Flip the path start and end. More... | |
unsafe void | GetSeedEdges (out NXOpen.CAE.FENode[] seedStartNodes, out NXOpen.CAE.FEElemEdge[] seedElemEdges) |
Returns the seed start vertices and edges which define the path. More... | |
unsafe void | GetSeeds (out NXOpen.CAE.FENode[] seedStartNodes, out NXOpen.CAE.FEElemEdge[] seedElemEdges, out bool[] preferFreeEdges, out bool[] preferGeometryAssociatedEdges, out bool[] preferFeatureElementEdge, out double[] featureAngleTolerance, out bool[] allowGapJumping, out double[] gapJumpingTolerance) |
Returns the seed start vertices and edges which define the path. More... | |
unsafe void | GetPathEdges (out NXOpen.CAE.FENode[] pathStartNodes, out NXOpen.CAE.FEElemEdge[] pathElemEdges) |
Returns the resultant start vertics and edges of the path. More... | |
Public Member Functions inherited from NXOpen.SelectionMethod | |
unsafe NXOpen.TaggedObject[] | GetSelectedObjects () |
Returns the objects selected by this NXOpen.SelectionMethod . More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.SelectionMethod | |
override void | FreeResource () |
Frees the object from memory. More... | |
Represents a NXOpen.CAE.ElemEdgePathMethod .
The edge path selection builder is used by other builders to define a start point (NXOpen.CAE.FENode ) and a path defined by connected CAE edges (NXOpen.CAE.FEElemEdge ). The path is defined by adding seed edges which are each defined by a start point (NXOpen.CAE.FENode ) and a an edge (NXOpen.CAE.FEElemEdge ). The path object uses these seeds as input to an algorithm which will determine the complete, coninuous, path. If the resultant path is not the one desired, this indicates that too few seeds were specified. The path class does not allow a curve to be used more than once in a path. Calling NXOpen.CAE.ElemEdgePathMethod.FlipPath will flip the direction of the path definition, such that subsequent calls to NXOpen.CAE.ElemEdgePathMethod.GetSeedEdges or NXOpen.CAE.ElemEdgePathMethod.GetPathEdges will return seed or path edges in the new, flipped, order along with correspondingly updated start vertices.
To obtain an instance of this class use CAE::SmartSelectionManager
Created in NX9.0.0
unsafe void NXOpen.CAE.ElemEdgePathMethod.AddSeedEdge | ( | NXOpen.CAE.FENode | seedStartNode, |
NXOpen.CAE.FEElemEdge | seedElemEdge | ||
) |
Add seed (start vertex and edge) to the end of the path.
The vertex defines the start point along the edge. If the addition of the seed would result in an invalid path, the seed will not be added and the function will return an error.
Created in NX9.0.0
Deprecated in NX10.0.0. Use overloaded NXOpen.CAE.ElemEdgePathMethod.AddSeedEdge with additional arguments instead.
License requirements: None.
seedStartNode | seed node |
seedElemEdge | seed element edge |
unsafe void NXOpen.CAE.ElemEdgePathMethod.AddSeedEdge | ( | NXOpen.CAE.FENode | seedStartNode, |
NXOpen.CAE.FEElemEdge | seedElemEdge, | ||
bool | preferFreeEdges, | ||
bool | preferGeometryAssociatedEdges, | ||
bool | preferFeatureElementEdge, | ||
double | featureAngleTolerance, | ||
bool | allowGapJumping, | ||
double | gapJumpingTolerance | ||
) |
Add seed (start vertex and edge) to the end of the path.
The vertex defines the start point along the edge. If the addition of the seed would result in an invalid path, the seed will not be added and the function will return an error.
Created in NX10.0.0
License requirements: None.
seedStartNode | seed node |
seedElemEdge | seed element edge |
preferFreeEdges | if true, prefer free element edges |
preferGeometryAssociatedEdges | if true, prefer geometry associated element edges |
preferFeatureElementEdge | if true, prefer feature element edges |
featureAngleTolerance | if preferFeatureElementEdge is true, this is the feature angle tolerance to use |
allowGapJumping | if true, gaps between element edges will be jumped |
gapJumpingTolerance |
unsafe void NXOpen.CAE.ElemEdgePathMethod.FlipPath | ( | ) |
Flip the path start and end.
This changes the definition of the path such that subsequent calls to NXOpen.CAE.ElemEdgePathMethod.GetSeedEdges or NXOpen.CAE.ElemEdgePathMethod.GetPathEdges will return seed or path edges in the new, flipped, order along with correspondingly updated start vertices.
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.CAE.ElemEdgePathMethod.GetPathEdges | ( | out NXOpen.CAE.FENode[] | pathStartNodes, |
out NXOpen.CAE.FEElemEdge[] | pathElemEdges | ||
) |
Returns the resultant start vertics and edges of the path.
These define a path which is continuous from start to end.
Created in NX9.0.0
License requirements: None.
pathStartNodes | resultant start vertices |
pathElemEdges | resultant element edges |
unsafe void NXOpen.CAE.ElemEdgePathMethod.GetSeedEdges | ( | out NXOpen.CAE.FENode[] | seedStartNodes, |
out NXOpen.CAE.FEElemEdge[] | seedElemEdges | ||
) |
Returns the seed start vertices and edges which define the path.
The path object uses these seeds as input to an algorithm which will determine the complete, coninuous, path.
Created in NX9.0.0
Deprecated in NX10.0.0. Use NXOpen.CAE.ElemEdgePathMethod.GetSeeds instead.
License requirements: None.
seedStartNodes | seed start vertices |
seedElemEdges | seed element edges |
unsafe void NXOpen.CAE.ElemEdgePathMethod.GetSeeds | ( | out NXOpen.CAE.FENode[] | seedStartNodes, |
out NXOpen.CAE.FEElemEdge[] | seedElemEdges, | ||
out bool[] | preferFreeEdges, | ||
out bool[] | preferGeometryAssociatedEdges, | ||
out bool[] | preferFeatureElementEdge, | ||
out double[] | featureAngleTolerance, | ||
out bool[] | allowGapJumping, | ||
out double[] | gapJumpingTolerance | ||
) |
Returns the seed start vertices and edges which define the path.
The path object uses these seeds as input to an algorithm which will determine the complete, coninuous, path. Each seed also specifies the options used by the path algorithm for that segment of the path.
Created in NX10.0.0
License requirements: None.
seedStartNodes | seed start vertices |
seedElemEdges | seed element edges |
preferFreeEdges | if true, prefer free element edges |
preferGeometryAssociatedEdges | if true, prefer geometry associated element edges |
preferFeatureElementEdge | if true, prefer feature element edges |
featureAngleTolerance | if preferFeatureElementEdge is true, this is the feature angle tolerance to use |
allowGapJumping | if true, gaps between element edges will be jumped |
gapJumpingTolerance | if allowGapJumping is true, this is the tolerance to use for jumping gaps between element edges |
unsafe void NXOpen.CAE.ElemEdgePathMethod.RemoveSeedEdge | ( | NXOpen.CAE.FEElemEdge | seedElemEdge | ) |
Remove seed (start vertex and edge) from the path.
If the removal of the seed would result in an invalid path, the seed will not be added and the function will return an error.
Created in NX9.0.0
License requirements: None.
seedElemEdge | seed element edge |