NXOpen .NET Reference
12.0.0
|
Represents 3D Mesh * Used to create a CAE.Mesh3d More...
Public Member Functions | |
unsafe NXOpen.CAE.Mesh[] | CommitMesh () |
Commits the creation of the CAE.Mesh0d , CAE.Mesh1d , CAE.Mesh2d , CAE.Mesh3d object or Commits the changes made to the CAE.Mesh0d , CAE.Mesh1d , CAE.Mesh2d , CAE.Mesh3d object. More... | |
unsafe NXOpen.CAE.Mesh[] | CommitWithPartialMesh () |
Commits the creation of the CAE.Mesh3d object or Commits the changes made to the CAE.Mesh3d object returns with partial meshes if 3d Tetrahedral meshing fails. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AutoResetOption [get, set] |
Returns or sets the auto reset geometry option. More... | |
unsafe bool | AutoSizeOption [get, set] |
Returns or sets the cylinder selection More... | |
unsafe bool | CheckElementSizeOption [get, set] |
Returns or sets the check element size option. More... | |
unsafe NXOpen.CAE.ElementTypeBuilder | ElementType [get] |
Returns the element type builder. More... | |
unsafe NXOpen.CAE.PropertyTable | PropertyTable [get] |
Returns the property table associated with the mesh. More... | |
unsafe NXOpen.CAE.SelectCAEFaceList | SelectionFillet [get] |
Returns the fillet selection More... | |
unsafe NXOpen.SelectDisplayableObjectList | SelectionList [get] |
Returns the selection objects More... | |
Represents 3D Mesh * Used to create a CAE.Mesh3d
To create a new instance of this class, use NXOpen.CAE.MeshManager.CreateMesh3dTetBuilder
Created in NX6.0.0
unsafe NXOpen.CAE.Mesh [] NXOpen.CAE.Mesh3dTetBuilder.CommitMesh | ( | ) |
Commits the creation of the CAE.Mesh0d , CAE.Mesh1d , CAE.Mesh2d , CAE.Mesh3d object or Commits the changes made to the CAE.Mesh0d , CAE.Mesh1d , CAE.Mesh2d , CAE.Mesh3d object.
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe NXOpen.CAE.Mesh [] NXOpen.CAE.Mesh3dTetBuilder.CommitWithPartialMesh | ( | ) |
Commits the creation of the CAE.Mesh3d object or Commits the changes made to the CAE.Mesh3d object returns with partial meshes if 3d Tetrahedral meshing fails.
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the auto reset geometry option.
All manually performed edits will be removed if this option is true.
Created in NX6.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the cylinder selection
Created in NX6.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the check element size option.
This option checks and replaces with automatic element size if user defined element size is more than maximum element size computed by software.
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the element type builder.
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the property table associated with the mesh.
The property table contains the parameters needed for the generation of the mesh.
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the fillet selection
Created in NX6.0.0
Deprecated in NX11.0.0. Use NXOpen.CAE.MeshControlBuilder instead.
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the selection objects
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")