NXOpen .NET Reference
12.0.0
|
Represents 2d Mesh More...
Additional Inherited Members | |
Public Types inherited from NXOpen.DisplayableObject | |
enum | ObjectWidth { Normal, Thick, Thin, One = 5, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
specifies object width for objects such as lines and text More... | |
enum | ObjectFont { Solid = 1, Dashed, Phantom, Centerline, Dotted, LongDashed, DottedDashed } |
specifies the object font for objects such as lines More... | |
Public Member Functions inherited from NXOpen.CAE.Mesh | |
unsafe NXOpen.CAE.MeshDisplaySettings | GetMeshDisplaySettings () |
The MeshDisplaySettings for this mesh. More... | |
unsafe bool | IsValid () |
Judges whether the mesh is valid in current solver environment. More... | |
unsafe bool | GetUpdatePendingStatus () |
Update pending flag for this mesh More... | |
unsafe string[] | GetSolverCardSyntax () |
Returns the solver card syntax strings for this entity. More... | |
Properties inherited from NXOpen.CAE.Mesh | |
unsafe NXOpen.CAE.PropertyTable | ElementPropertyTable [get] |
Returns the element property table associated with the mesh object More... | |
unsafe bool | ExportMeshProperty [get, set] |
Returns or sets the export mesh property for this mesh. More... | |
unsafe bool | LockStatus [get, set] |
Returns or sets the lock status for this mesh. More... | |
unsafe NXOpen.CAE.IMeshCollector | MeshCollector [get] |
Returns the MeshCollector for this mesh. More... | |
Represents 2d Mesh
To create or edit an instance of this class, use NXOpen.CAE.Mesh2dBuilder
Created in NX6.0.0