NXOpen .NET Reference
12.0.0
|
Represents the base MeshDisplaySettings class for Mesh class More...
Public Member Functions | |
unsafe void | UseMeshCollectorDisplaySettings () |
Use display settings from the Mesh Collector. More... | |
unsafe void | UseCustomerDefaultsDisplaySettings () |
Use display settings from the Customer Defaults. More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe NXOpen.NXColor | Color [get, set] |
Returns or sets the element color. More... | |
Represents the base MeshDisplaySettings class for Mesh class
This is an abstract class, and cannot be created.
Created in NX5.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX8.5.0
License requirements: None.
unsafe void NXOpen.CAE.MeshDisplaySettings.UseCustomerDefaultsDisplaySettings | ( | ) |
Use display settings from the Customer Defaults.
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe void NXOpen.CAE.MeshDisplaySettings.UseMeshCollectorDisplaySettings | ( | ) |
Use display settings from the Mesh Collector.
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the element color.
Created in NX8.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")