NXOpen .NET Reference
12.0.0
|
Represents 2D Mesh * Used to create a NXOpen.CAE.Mesh2d More...
Public Types | |
enum | GeometryType { Main, Fillet, Cylinder } |
the geometry usage type More... | |
Public Member Functions | |
unsafe NXOpen.CAE.Mesh[] | CommitMesh () |
Commits the creation of the NXOpen.CAE.Mesh0d , NXOpen.CAE.Mesh1d , NXOpen.CAE.Mesh2d , NXOpen.CAE.Mesh3d object or Commits the changes made to the NXOpen.CAE.Mesh0d , NXOpen.CAE.Mesh1d , NXOpen.CAE.Mesh2d , NXOpen.CAE.Mesh3d object. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AutoResetOption [get, set] |
Returns or sets the auto reset geometry option. More... | |
unsafe NXOpen.CAE.ElementTypeBuilder | ElementType [get] |
Returns the element type builder. More... | |
unsafe bool | ExportMesh [get, set] |
Returns or sets the option which indicates whether mesh is exported to solver or not. More... | |
unsafe NXOpen.CAE.Mesh2dBuilder.GeometryType | GeometryUsageType [get, set] |
Returns or sets the type of geometry to mesh More... | |
unsafe NXOpen.CAE.PropertyTable | PropertyTable [get] |
Returns the property table associated with the mesh. More... | |
unsafe NXOpen.SelectDisplayableObjectList | SelectionList [get] |
Returns the selection objects More... | |
Represents 2D Mesh * Used to create a NXOpen.CAE.Mesh2d
To create a new instance of this class, use NXOpen.CAE.MeshManager.CreateMesh2dBuilder
Created in NX6.0.0
unsafe NXOpen.CAE.Mesh [] NXOpen.CAE.Mesh2dBuilder.CommitMesh | ( | ) |
Commits the creation of the NXOpen.CAE.Mesh0d , NXOpen.CAE.Mesh1d , NXOpen.CAE.Mesh2d , NXOpen.CAE.Mesh3d object or Commits the changes made to the NXOpen.CAE.Mesh0d , NXOpen.CAE.Mesh1d , NXOpen.CAE.Mesh2d , NXOpen.CAE.Mesh3d object.
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the auto reset geometry option.
All manually performed edits will be removed if this option is true.
Created in NX6.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the element type builder.
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the option which indicates whether mesh is exported to solver or not.
Created in NX9.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the type of geometry to mesh
Created in NX6.0.0
Deprecated in NX11.0.0. Use NXOpen.CAE.MeshControlBuilder instead.
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the property table associated with the mesh.
The property table contains the parameters needed for the generation of the mesh.
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the selection objects
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")