NXOpen .NET Reference
12.0.0
|
Represents a collection of durability excitations. More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of durability excitations.
To obtain an instance of this class, refer to NXOpen.CAE.DurabilityStaticEvent
Created in NX7.5.0
unsafe NXOpen.CAE.DurabilityExcitation NXOpen.CAE.DurabilityExcitationCollection.CloneExcitation | ( | NXOpen.CAE.DurabilityExcitation | source | ) |
Clones a durability excitation.
Created in NX7.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
source | Source excitation |
unsafe NXOpen.CAE.DurabilityFunctionExcitationBuilder NXOpen.CAE.DurabilityExcitationCollection.CreateFunctionExcitationBuilder | ( | NXOpen.CAE.DurabilityFunctionExcitation | resultPath | ) |
Creates a NXOpen.CAE.DurabilityFunctionExcitationBuilder .
Created in NX8.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
resultPath |
unsafe NXOpen.CAE.DurabilityLoadPatternBuilder NXOpen.CAE.DurabilityExcitationCollection.CreateLoadPatternBuilder | ( | NXOpen.CAE.DurabilityLoadPattern | loadPattern | ) |
Creates a NXOpen.CAE.DurabilityLoadPatternBuilder .
Created in NX7.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
loadPattern |
unsafe NXOpen.CAE.DurabilityResultPathBuilder NXOpen.CAE.DurabilityExcitationCollection.CreateResultPathBuilder | ( | NXOpen.CAE.DurabilityResultPath | resultPath | ) |
Creates a NXOpen.CAE.DurabilityResultPathBuilder .
Created in NX7.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
resultPath |
unsafe void NXOpen.CAE.DurabilityExcitationCollection.DeleteExcitation | ( | NXOpen.CAE.DurabilityExcitation | excitationTag | ) |
Delete a durability excitation.
Created in NX7.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
excitationTag | The durability excitation to be deleted |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.DurabilityExcitation NXOpen.CAE.DurabilityExcitationCollection.FindObject | ( | string | name | ) |
Finds a durability excitation with a specified name.
Created in NX7.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
name | name of the durability excitation |
NXOpen.CAE.DurabilityExcitation [] NXOpen.CAE.DurabilityExcitationCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.DurabilityExcitation objects.
|
get |
Returns the tag of this object.