NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.DurabilityFunctionExcitation builder. More...
Properties | |
unsafe NXOpen.TaggedObject | Function [get, set] |
Returns or sets the function. More... | |
unsafe int | Iteration [get, set] |
Returns or sets the iteration. More... | |
unsafe int | Loadcase [get, set] |
Returns or sets the load case. More... | |
unsafe double | Offset [get, set] |
Returns or sets the offset. More... | |
unsafe double | Scale [get, set] |
Returns or sets the scale. More... | |
Properties inherited from NXOpen.CAE.DurabilityExcitationBuilder | |
unsafe string | ExcitationName [get, set] |
Returns or sets the excitation name. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.DurabilityFunctionExcitation builder.
There is no kf creator for this.
Created in NX8.5.0
|
getset |
Returns or sets the function.
Created in NX8.5.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the iteration.
Created in NX9.0.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the load case.
Created in NX8.5.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the offset.
Created in NX8.5.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the scale.
Created in NX8.5.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")