NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.DurabilityResultPath builder. More...
Public Member Functions | |
unsafe void | AddLoadcase (int loadcase) |
Adds a loadcase. More... | |
unsafe void | AddIteration (int iteration) |
Adds an iteration. More... | |
unsafe void | SetScale (int index, double scale) |
Sets the scale for a loadcase by index. More... | |
unsafe void | MoveLoadcaseUp (int index) |
Moves a loadcase up by index. More... | |
unsafe void | MoveLoadcaseDown (int index) |
Moves a loadcase down by index. More... | |
unsafe void | RemoveLoadcase (int index) |
Removes a loadcase by index. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.CAE.DurabilityExcitationBuilder | |
unsafe string | ExcitationName [get, set] |
Returns or sets the excitation name. More... | |
Represents a NXOpen.CAE.DurabilityResultPath builder.
There is no kf creator for this.
Created in NX8.0.0
unsafe void NXOpen.CAE.DurabilityResultPathBuilder.AddIteration | ( | int | iteration | ) |
Adds an iteration.
Created in NX9.0.0
License requirements: nx_adv_durability ("NX Advanced Durability")
iteration |
unsafe void NXOpen.CAE.DurabilityResultPathBuilder.AddLoadcase | ( | int | loadcase | ) |
Adds a loadcase.
Created in NX8.0.0
License requirements: nx_adv_durability ("NX Advanced Durability")
loadcase |
unsafe void NXOpen.CAE.DurabilityResultPathBuilder.MoveLoadcaseDown | ( | int | index | ) |
Moves a loadcase down by index.
Created in NX8.0.0
License requirements: nx_adv_durability ("NX Advanced Durability")
index |
unsafe void NXOpen.CAE.DurabilityResultPathBuilder.MoveLoadcaseUp | ( | int | index | ) |
Moves a loadcase up by index.
Created in NX8.0.0
License requirements: nx_adv_durability ("NX Advanced Durability")
index |
unsafe void NXOpen.CAE.DurabilityResultPathBuilder.RemoveLoadcase | ( | int | index | ) |
Removes a loadcase by index.
Created in NX8.0.0
License requirements: nx_adv_durability ("NX Advanced Durability")
index |
unsafe void NXOpen.CAE.DurabilityResultPathBuilder.SetScale | ( | int | index, |
double | scale | ||
) |
Sets the scale for a loadcase by index.
Created in NX8.0.0
License requirements: nx_adv_durability ("NX Advanced Durability")
index | |
scale |