NXOpen .NET Reference
12.0.0
|
Represents a collection of durability events. More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of durability events.
To obtain an instance of this class, refer to NXOpen.CAE.DurabilityMetaSolution
Created in NX7.5.0
unsafe NXOpen.CAE.DurabilityEvent NXOpen.CAE.DurabilityEventCollection.CloneEvent | ( | NXOpen.CAE.DurabilityEvent | source | ) |
Makes a clone of a durability event.
Created in NX7.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
source | Source event |
unsafe NXOpen.CAE.DurabilityRandomEventBuilder NXOpen.CAE.DurabilityEventCollection.CreateRandomEventBuilder | ( | NXOpen.CAE.DurabilityRandomEvent | eventTag | ) |
Creates the builder object of the durability random event.
Created in NX8.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
eventTag |
unsafe NXOpen.CAE.DurabilityStaticEventBuilder NXOpen.CAE.DurabilityEventCollection.CreateStaticEventBuilder | ( | NXOpen.CAE.DurabilityStaticEvent | eventTag | ) |
Creates the builder object of the durability static event.
Created in NX7.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
eventTag |
unsafe NXOpen.CAE.DurabilityTransientEventBuilder NXOpen.CAE.DurabilityEventCollection.CreateTransientEventBuilder | ( | NXOpen.CAE.DurabilityTransientEvent | eventTag | ) |
Creates the builder object of the durability transient event.
Created in NX7.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
eventTag |
unsafe void NXOpen.CAE.DurabilityEventCollection.DeleteEvent | ( | NXOpen.CAE.DurabilityEvent | eventTag | ) |
Delete a durability event.
Created in NX7.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
eventTag | The durability event to be deleted |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.DurabilityEvent NXOpen.CAE.DurabilityEventCollection.FindObject | ( | string | name | ) |
Finds a durability event with a specified name.
Created in NX7.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
name | name of the durability event |
NXOpen.CAE.DurabilityEvent [] NXOpen.CAE.DurabilityEventCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.DurabilityEvent objects.
|
get |
Returns the tag of this object.