NXOpen .NET Reference
12.0.0
|
Represents the builder for the static durability event. More...
Public Types | |
enum | ExcitationTypeEnum { Pattern, ResultPath, Function } |
the static excitation type. More... | |
Properties | |
unsafe NXOpen.CAE.DurabilityStaticEventBuilder.ExcitationTypeEnum | ExcitationType [get, set] |
Returns or sets the excitation type. More... | |
Properties inherited from NXOpen.CAE.DurabilityEventBuilder | |
unsafe string | EventName [get, set] |
Returns or sets the event name. More... | |
unsafe NXOpen.NXObject | ResultSourceTag [get, set] |
Returns or sets the source of results for the event. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAE.DurabilityEventBuilder | |
unsafe void | SetStrength (NXOpen.CAE.DurabilityStrength strength) |
The event strength settings stored inside the event. More... | |
unsafe void | SetFatigue (NXOpen.CAE.DurabilityFatigue fatigue) |
The event fatigue settings stored inside the event. More... | |
unsafe void | SetAxissearch (NXOpen.CAE.DurabilityAxisSearch axisSearch) |
The stress axes stored inside the event. More... | |
unsafe void | SetSolveoptions (NXOpen.CAE.DurabilitySolveOptions solveOption) |
The event overrides. More... | |
Represents the builder for the static durability event.
There is no kf creator for this.
Created in NX7.5.0
|
getset |
Returns or sets the excitation type.
Created in NX7.5.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")