NXOpen .NET Reference
12.0.0
|
Represents the builder for the random durability event. More...
Public Member Functions | |
unsafe void | SetRandomfatigue (NXOpen.CAE.DurabilityRandomFatigue randomFatigue) |
The random fatigue. More... | |
Public Member Functions inherited from NXOpen.CAE.DurabilityEventBuilder | |
unsafe void | SetStrength (NXOpen.CAE.DurabilityStrength strength) |
The event strength settings stored inside the event. More... | |
unsafe void | SetFatigue (NXOpen.CAE.DurabilityFatigue fatigue) |
The event fatigue settings stored inside the event. More... | |
unsafe void | SetAxissearch (NXOpen.CAE.DurabilityAxisSearch axisSearch) |
The stress axes stored inside the event. More... | |
unsafe void | SetSolveoptions (NXOpen.CAE.DurabilitySolveOptions solveOption) |
The event overrides. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | Subcase [get, set] |
Returns or sets the subcase index. More... | |
Properties inherited from NXOpen.CAE.DurabilityEventBuilder | |
unsafe string | EventName [get, set] |
Returns or sets the event name. More... | |
unsafe NXOpen.NXObject | ResultSourceTag [get, set] |
Returns or sets the source of results for the event. More... | |
Represents the builder for the random durability event.
There is no kf creator for this.
Created in NX8.5.0
unsafe void NXOpen.CAE.DurabilityRandomEventBuilder.SetRandomfatigue | ( | NXOpen.CAE.DurabilityRandomFatigue | randomFatigue | ) |
The random fatigue.
Created in NX8.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
randomFatigue |
|
getset |
Returns or sets the subcase index.
Created in NX8.5.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")