NXOpen .NET Reference
12.0.0
|
This class is worked as a packet of information that can be used to change cross-section state. More...
Public Member Functions | |
unsafe NXOpen.CAE.BaseResultType | GetGenericResultType () |
Ask Result type More... | |
unsafe void | SetGenericResultType (NXOpen.CAE.BaseResultType type) |
Set Result type More... | |
unsafe void | SetResultComponent (NXOpen.CAE.Result.Component component) |
Set result component More... | |
unsafe NXOpen.CAE.Result.Component | GetResultComponent () |
Ask result component More... | |
unsafe void | MakeElementResult (bool elementResult) |
Make Nodal result to Element Result. More... | |
unsafe bool | GetElementResult () |
Query Element Result value More... | |
unsafe void | SetElementValueCriterion (NXOpen.CAE.Result.ElementValueCriterion criteria) |
Set how element the result is defined More... | |
unsafe NXOpen.CAE.Result.ElementValueCriterion | GetElementValueCriterion () |
Ask how element the result is defined. More... | |
unsafe void | SetComplexCriterion (NXOpen.CAE.Result.Complex complex) |
Set complex criteria More... | |
unsafe NXOpen.CAE.Result.Complex | GetComplexCriterion () |
If result is complex it returns which component is set(like real or imaginary) More... | |
unsafe void | SetPhaseAngle (double angle) |
Sets the phase angle at which result will be evaluated. More... | |
unsafe double | GetPhaseAngle () |
Ask phase angle. More... | |
unsafe void | SetScale (double scale) |
Set scale. More... | |
unsafe double | GetScale () |
Ask scale More... | |
unsafe void | SetUnit (NXOpen.Unit unit) |
Set result unit More... | |
unsafe NXOpen.Unit | GetUnit () |
Ask result unit More... | |
unsafe void | SetAbsoluteValue (bool absolute) |
Set all values to absolute values. More... | |
unsafe bool | GetAbsoluteValue () |
Ask whether all values are absolute values More... | |
unsafe void | SetFillets (bool fillets) |
Turns on the fillets flag More... | |
unsafe bool | GetFillets () |
Return the fillets flag More... | |
unsafe void | SetFilletRadius (double filletRadius) |
Turns on the fillets flag More... | |
unsafe double | GetFilletRadius () |
Return the fillets flag More... | |
unsafe void | SetBeamElement (int beamEid) |
Set beam element ID More... | |
unsafe int | GetBeamElement () |
Ask beam element ID More... | |
unsafe void | SetBeamEnd (NXOpen.CAE.Result.BeamEnd beamEnd) |
Set beam end More... | |
unsafe NXOpen.CAE.Result.BeamEnd | GetBeamEnd () |
Ask beam end More... | |
unsafe NXOpen.CAE.ResultParameters | GetModelRangeParameters () |
Ask model range parameters More... | |
unsafe void | SetTensorComponentAbsoluteValue (NXOpen.CAE.Result.TensorDerivedAbsolute absolute) |
Set the method used when calculating the absolute values for the derived components of NXOpen.CAE.Result.DataType.Tensor like NXOpen.CAE.Result.Component.MaximumPrincipal More... | |
unsafe NXOpen.CAE.Result.TensorDerivedAbsolute | GetTensorComponentAbsoluteValue () |
Get the method used when calculating the absolute values for the derived components of NXOpen.CAE.Result.DataType.Tensor like NXOpen.CAE.Result.Component.MaximumPrincipal More... | |
This class is worked as a packet of information that can be used to change cross-section state.
Use NXOpen.CAE.ResultManager to create an NXOpen.CAE.CrossSectionParameters
To obtain an instance of this class use NXOpen.Session.ResultManager .
Created in NX7.5.0
unsafe bool NXOpen.CAE.CrossSectionParameters.GetAbsoluteValue | ( | ) |
Ask whether all values are absolute values
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe int NXOpen.CAE.CrossSectionParameters.GetBeamElement | ( | ) |
Ask beam element ID
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe NXOpen.CAE.Result.BeamEnd NXOpen.CAE.CrossSectionParameters.GetBeamEnd | ( | ) |
Ask beam end
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe NXOpen.CAE.Result.Complex NXOpen.CAE.CrossSectionParameters.GetComplexCriterion | ( | ) |
If result is complex it returns which component is set(like real or imaginary)
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe bool NXOpen.CAE.CrossSectionParameters.GetElementResult | ( | ) |
Query Element Result value
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe NXOpen.CAE.Result.ElementValueCriterion NXOpen.CAE.CrossSectionParameters.GetElementValueCriterion | ( | ) |
Ask how element the result is defined.
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe double NXOpen.CAE.CrossSectionParameters.GetFilletRadius | ( | ) |
Return the fillets flag
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe bool NXOpen.CAE.CrossSectionParameters.GetFillets | ( | ) |
Return the fillets flag
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe NXOpen.CAE.BaseResultType NXOpen.CAE.CrossSectionParameters.GetGenericResultType | ( | ) |
Ask Result type
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe NXOpen.CAE.ResultParameters NXOpen.CAE.CrossSectionParameters.GetModelRangeParameters | ( | ) |
Ask model range parameters
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe double NXOpen.CAE.CrossSectionParameters.GetPhaseAngle | ( | ) |
Ask phase angle.
If complex result is set to Phaseangle type then user can specify an angle at which result will be evaluated
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe NXOpen.CAE.Result.Component NXOpen.CAE.CrossSectionParameters.GetResultComponent | ( | ) |
Ask result component
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe double NXOpen.CAE.CrossSectionParameters.GetScale | ( | ) |
Ask scale
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe NXOpen.CAE.Result.TensorDerivedAbsolute NXOpen.CAE.CrossSectionParameters.GetTensorComponentAbsoluteValue | ( | ) |
Get the method used when calculating the absolute values for the derived components of NXOpen.CAE.Result.DataType.Tensor like NXOpen.CAE.Result.Component.MaximumPrincipal
Created in NX8.0.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe NXOpen.Unit NXOpen.CAE.CrossSectionParameters.GetUnit | ( | ) |
Ask result unit
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe void NXOpen.CAE.CrossSectionParameters.MakeElementResult | ( | bool | elementResult | ) |
Make Nodal result to Element Result.
To define what value should be used to represent an element, use NXOpen.CAE.CrossSectionParameters.SetElementValueCriterion
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
elementResult |
unsafe void NXOpen.CAE.CrossSectionParameters.SetAbsoluteValue | ( | bool | absolute | ) |
Set all values to absolute values.
Warning: Once converted to absolute value it is not possible to revert to original values.
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
absolute |
unsafe void NXOpen.CAE.CrossSectionParameters.SetBeamElement | ( | int | beamEid | ) |
Set beam element ID
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
beamEid |
unsafe void NXOpen.CAE.CrossSectionParameters.SetBeamEnd | ( | NXOpen.CAE.Result.BeamEnd | beamEnd | ) |
Set beam end
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
beamEnd |
unsafe void NXOpen.CAE.CrossSectionParameters.SetComplexCriterion | ( | NXOpen.CAE.Result.Complex | complex | ) |
Set complex criteria
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
complex |
unsafe void NXOpen.CAE.CrossSectionParameters.SetElementValueCriterion | ( | NXOpen.CAE.Result.ElementValueCriterion | criteria | ) |
Set how element the result is defined
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
criteria |
unsafe void NXOpen.CAE.CrossSectionParameters.SetFilletRadius | ( | double | filletRadius | ) |
Turns on the fillets flag
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
filletRadius |
unsafe void NXOpen.CAE.CrossSectionParameters.SetFillets | ( | bool | fillets | ) |
Turns on the fillets flag
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
fillets |
unsafe void NXOpen.CAE.CrossSectionParameters.SetGenericResultType | ( | NXOpen.CAE.BaseResultType | type | ) |
Set Result type
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
type |
unsafe void NXOpen.CAE.CrossSectionParameters.SetPhaseAngle | ( | double | angle | ) |
Sets the phase angle at which result will be evaluated.
This is only value if complex result is set to the PhaseAngle type
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
angle |
unsafe void NXOpen.CAE.CrossSectionParameters.SetResultComponent | ( | NXOpen.CAE.Result.Component | component | ) |
Set result component
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
component |
unsafe void NXOpen.CAE.CrossSectionParameters.SetScale | ( | double | scale | ) |
Set scale.
This will affect all subsequent result query.
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
scale |
unsafe void NXOpen.CAE.CrossSectionParameters.SetTensorComponentAbsoluteValue | ( | NXOpen.CAE.Result.TensorDerivedAbsolute | absolute | ) |
Set the method used when calculating the absolute values for the derived components of NXOpen.CAE.Result.DataType.Tensor like NXOpen.CAE.Result.Component.MaximumPrincipal
Created in NX8.0.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
absolute |
unsafe void NXOpen.CAE.CrossSectionParameters.SetUnit | ( | NXOpen.Unit | unit | ) |
Set result unit
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unit |