NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.ConvexMeshBuilder More...
Public Types | |
enum | OffsetMethodOption { DistanceAlongNormal, ScaleFactor, None } |
the offset method option More... | |
Public Member Functions | |
unsafe void | AutomaticElementSize () |
The creation of automatic element size More... | |
unsafe void | GetInfinitePlanes (out NXOpen.Plane[] infinitePlanes) |
The Infinite planes More... | |
unsafe void | SetInfinitePlanes (NXOpen.Plane[] pPlaneTags) |
The Infinite planes More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | ElementSize [get] |
Returns the element size More... | |
unsafe NXOpen.CAE.ElementTypeBuilder | ElementType [get] |
Returns the element type More... | |
unsafe NXOpen.Plane | InfinitePlane [get, set] |
Returns or sets the infinite plane More... | |
unsafe bool | InfinitePlaneState [get, set] |
Returns or sets the infinite plane option More... | |
unsafe NXOpen.Expression | OffsetDistance [get] |
Returns the offset distance More... | |
unsafe NXOpen.CAE.ConvexMeshBuilder.OffsetMethodOption | OffsetMethod [get, set] |
Returns or sets the offset method option More... | |
unsafe NXOpen.CAE.PropertyTable | PropertyTable [get] |
Returns the Convex Mesh property table The property table contains the parameters needed for the Mesh Refinement More... | |
unsafe NXOpen.Expression | ScaleFactor [get] |
Returns the scale factor More... | |
unsafe NXOpen.SelectTaggedObjectList | SelectMesh [get] |
Returns the select mesh More... | |
Represents a NXOpen.CAE.ConvexMeshBuilder
To create a new instance of this class, use NXOpen.CAE.NodeElementManager.CreateConvexMeshBuilder
Default values.
Property | Value |
---|---|
OffsetMethod (deprecated) |
DistanceAlongNormal |
Created in NX11.0.0
unsafe void NXOpen.CAE.ConvexMeshBuilder.AutomaticElementSize | ( | ) |
The creation of automatic element size
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe void NXOpen.CAE.ConvexMeshBuilder.GetInfinitePlanes | ( | out NXOpen.Plane[] | infinitePlanes | ) |
The Infinite planes
Created in NX12.0.0
License requirements: None.
infinitePlanes |
unsafe void NXOpen.CAE.ConvexMeshBuilder.SetInfinitePlanes | ( | NXOpen.Plane[] | pPlaneTags | ) |
The Infinite planes
Created in NX12.0.0
License requirements: None.
pPlaneTags |
|
get |
Returns the element size
Created in NX11.0.0
Deprecated in NX12.0.0. Use NXOpen.CAE.PropertyTable instead.
License requirements: None.
|
get |
Returns the element type
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the infinite plane
Created in NX11.0.0
Deprecated in NX12.0.0. Use NXOpen.CAE.RecipeConvexMesh instead.
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the infinite plane option
Created in NX11.0.0
Deprecated in NX12.0.0. Use NXOpen.CAE.PropertyTable instead.
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the offset distance
Created in NX11.0.0
Deprecated in NX12.0.0. Use NXOpen.CAE.PropertyTable instead.
License requirements: None.
|
getset |
Returns or sets the offset method option
Created in NX11.0.0
Deprecated in NX12.0.0. Use NXOpen.CAE.PropertyTable instead.
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the Convex Mesh property table The property table contains the parameters needed for the Mesh Refinement
Created in NX12.0.0
License requirements: None.
|
get |
Returns the scale factor
Created in NX11.0.0
Deprecated in NX12.0.0. Use NXOpen.CAE.PropertyTable instead.
License requirements: None.
|
get |
Returns the select mesh
Created in NX11.0.0
License requirements: None.