NXOpen .NET Reference
12.0.0
|
Represents a cae region object. More...
Public Member Functions | |
unsafe void | Information () |
Prints information for a NXOpen.CAE.CaeRegion More... | |
unsafe string[] | GetSolverCardSyntax () |
Returns the solver card syntax strings for this entity. More... | |
Properties | |
unsafe string | DescriptorName [get] |
Returns the name of the region descriptor More... | |
Properties inherited from NXOpen.CAE.NamedPropTableWithTargetSet | |
unsafe NXOpen.CAE.SetManager | TargetSetManager [get] |
Returns the target set handler associated with the NamedPropTableWithTargetSet object comprised of a property table and target set(s) More... | |
Properties inherited from NXOpen.CAE.NamedPropertyTable | |
unsafe string | DescriptorType [get] |
Returns the descriptor name defines the type of the property table in named property table holder More... | |
unsafe int | Label [get, set] |
Returns or sets the label of the named property table holder More... | |
unsafe string | LanguageName [get] |
Returns the lanugage of the descriptor that defines the type of the property table in named property table holder More... | |
unsafe NXOpen.CAE.PropertyTable | PropertyTable [get] |
Returns the property table of the named property table holder More... | |
unsafe string | SolverName [get] |
Returns the solver of lanugage of the descriptor that defines the type of the property table in named property table holder More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Represents a cae region object.
For more information, refer to the Solver language documentation in the SolverLanguageDocumentation
.
Created in NX7.0.0
unsafe string [] NXOpen.CAE.CaeRegion.GetSolverCardSyntax | ( | ) |
Returns the solver card syntax strings for this entity.
Created in NX8.5.0
License requirements: None.
Implements NXOpen.CAE.IExportableFEEntity.
unsafe void NXOpen.CAE.CaeRegion.Information | ( | ) |
Prints information for a NXOpen.CAE.CaeRegion
Created in NX7.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
get |
Returns the name of the region descriptor
Created in NX7.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")