NXOpen .NET Reference
12.0.0
|
Builds one or more NXOpen.CAE.SimSimulationObject object(s). More...
Properties | |
unsafe NXOpen.CAE.AutoPairs | Autopairs [get, set] |
Returns or sets the AutoBC's NXOpen.CAE.AutoPairs More... | |
unsafe string | BcBaseName [get, set] |
Returns or sets the base name of NXOpen.CAE.SimBC objects created More... | |
unsafe NXOpen.CAE.SimLbcFolder | DestinationFolder [get, set] |
Returns or sets the destination folder of NXOpen.CAE.SimBC object More... | |
unsafe int | Label [get, set] |
Returns or sets the initial label of NXOpen.CAE.CaeRegion and NXOpen.CAE.SimBC objects More... | |
unsafe NXOpen.CAE.PropertyTable | PropertyTable [get] |
Returns the AutoBC's NXOpen.CAE.PropertyTable More... | |
unsafe NXOpen.CAE.SimAutoBcRecipe | Recipe [get] |
Returns the AutoBC's NXOpen.CAE.SimAutoBcRecipe More... | |
unsafe bool | RetainRecipeFlag [get, set] |
Returns or sets the retain recipe flag, which signifies whether or not the recipe will be retained after the generation of the BCs More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Builds one or more NXOpen.CAE.SimSimulationObject object(s).
These simulation objects use two target face sets like the Surf to Surf Contact
To create a new instance of this class, use NXOpen.CAE.SimSimulation.CreateAutoBcBuilder
Created in NX5.0.0
|
getset |
Returns or sets the AutoBC's NXOpen.CAE.AutoPairs
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the base name of NXOpen.CAE.SimBC objects created
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the destination folder of NXOpen.CAE.SimBC object
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the initial label of NXOpen.CAE.CaeRegion and NXOpen.CAE.SimBC objects
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
|
get |
|
getset |
Returns or sets the retain recipe flag, which signifies whether or not the recipe will be retained after the generation of the BCs
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.