NXOpen .NET Reference
12.0.0
|
Represents a simulation recipe containing the parameters needed for the generation of a set of face pairs from the faces/bodies in the model More...
Public Member Functions | |
unsafe void | GetBcList (out NXOpen.CAE.SimBC[] bcList) |
Get the list of CAE.SimBC More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Properties inherited from NXOpen.CAE.SimRecipe | |
unsafe string | DescriptorName [get] |
Returns the descriptor name defines the sim recipe object type. More... | |
unsafe string | RecipeName [get] |
Returns the name of the recipe object More... | |
Represents a simulation recipe containing the parameters needed for the generation of a set of face pairs from the faces/bodies in the model
To create a new instance of this class, use NXOpen.CAE.SimRecipeCollection.CreateAutoBcRecipe
Created in NX5.0.0
unsafe void NXOpen.CAE.SimAutoBcRecipe.GetBcList | ( | out NXOpen.CAE.SimBC[] | bcList | ) |
Get the list of CAE.SimBC
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
bcList | BCs generated from recipe |