NXOpen .NET Reference
12.0.0
|
Does math operations on the AFU Data Records More...
Public Types | |
enum | MultiType { Add, Subtract, Multiple, Conjugate, Divide } |
Defines the type of Multi Math Operations More... | |
enum | OutputType { Append, Overwrite, OtherFile } |
Defines the output type of new AFU Data Record More... | |
enum | OuterInterpolation { Zero, Curve } |
Defines the outer interpolation method More... | |
enum | Overall { MinimumValue, MaximumValue, MinimumMagnitude, MaximumMagnitude, MeanMagnitude, SumMagnitude, SumComplex } |
Defines the type of Overall Math Operations More... | |
enum | InterpolationMode { LinearLinear, LogLog, LogLinear, LinearLog } |
Defines the interpolation mode More... | |
enum | SrsToTimeOption { DampedSinusoid = 1, Wavelet } |
Defines the type of conversion option for SRS to TIME More... | |
enum | SrsToTimeOctave { OneThird = 1, OneSixth, OneTwelfth } |
Defines the octave spacing for SRS to TIME More... | |
enum | SrsToTimeStrategy { Random = 1, ReverseSineSweep } |
Defines the conversion strategy for SRS to TIME when using the Wavelet method More... | |
enum | TimeToSrsAxisType { Linear = 1, Log, Octave, OneThirdOctave, Decade } |
Defines the frequency axis type for TIME to SRS More... | |
enum | TimeToSrsResponseType { PositiveMax = 1, NegativeMax, AbsoluteMax } |
Defines the response type paramater for TIME to SRS More... | |
Public Member Functions | |
unsafe void | CalculateSingleMathScaleByReal (double scaleValue, string sourceAfuFileName, int sourceRecordIndex, NXOpen.CAE.AfuMathOperation.OutputType outputType, string destinationAfuFileName) |
Scales AFU Data Records by real value More... | |
unsafe void | CalculateSingleMathScaleByComplex (double scaleRealValue, double scaleImaginaryValue, string sourceAfuFileName, int sourceRecordIndex, NXOpen.CAE.AfuMathOperation.OutputType outputType, string destinationAfuFileName) |
Scales AFU Data Records by complex value More... | |
unsafe void | CalculateSingleMathOffsetByReal (double offsetValue, string sourceAfuFileName, int sourceRecordIndex, NXOpen.CAE.AfuMathOperation.OutputType outputType, string destinationAfuFileName) |
Offsets AFU Data Records by real value More... | |
unsafe void | CalculateSingleMathOffsetByComplex (double offsetRealValue, double offsetImaginaryValue, string sourceAfuFileName, int sourceRecordIndex, NXOpen.CAE.AfuMathOperation.OutputType outputType, string destinationAfuFileName) |
Offsets AFU Data Records by complex value More... | |
unsafe void | CalculateSingleMathShiftAbscissa (double shiftValue, string sourceAfuFileName, int sourceRecordIndex, NXOpen.CAE.AfuMathOperation.OutputType outputType, string destinationAfuFileName) |
Shifts abscissa values of AFU Data Records More... | |
unsafe void | CalculateSingleMathSignValue (string sourceAfuFileName, int sourceRecordIndex, NXOpen.CAE.AfuMathOperation.OutputType outputType, string destinationAfuFileName) |
Gets sign values of AFU Data Records More... | |
unsafe void | CalculateSingleMathAbsoluteValue (string sourceAfuFileName, int sourceRecordIndex, NXOpen.CAE.AfuMathOperation.OutputType outputType, string destinationAfuFileName) |
Gets absolute values of AFU Data Records More... | |
unsafe void | CalculateSingleMathComplexConjugate (string sourceAfuFileName, int sourceRecordIndex, NXOpen.CAE.AfuMathOperation.OutputType outputType, string destinationAfuFileName) |
Gets complex conjugate values of AFU Data Records More... | |
unsafe void | CalculateSingleMathFourierTransform (string sourceAfuFileName, int sourceRecordIndex, NXOpen.CAE.AfuMathOperation.OutputType outputType, string destinationAfuFileName) |
Gets fourier transform values of AFU Data Records More... | |
unsafe void | CalculateSingleMathLinearInterpolation (NXOpen.CAE.AfuMathOperation.OuterInterpolation outerInterpolation, double newXIncrement, double newXMinimum, double newXMaximum, string sourceAfuFileName, int sourceRecordIndex, NXOpen.CAE.AfuMathOperation.OutputType outputType, string destinationAfuFileName) |
Interpolates AFU Data Records with linear method More... | |
unsafe void | CalculateSingleMathLagrangianInterpolation (int polynomialOrder, NXOpen.CAE.AfuMathOperation.OuterInterpolation outerInterpolation, double newXIncrement, double newXMinimum, double newXMaximum, string sourceAfuFileName, int sourceRecordIndex, NXOpen.CAE.AfuMathOperation.OutputType outputType, string destinationAfuFileName) |
Interpolates AFU Data Records with lagrangian method More... | |
unsafe void | CalculateSingleMathSquareRoot (string sourceAfuFileName, int sourceRecordIndex, NXOpen.CAE.AfuMathOperation.OutputType outputType, string destinationAfuFileName) |
Gets square root values of AFU Data Records More... | |
unsafe void | CalculateSingleMathSquareMagnitude (string sourceAfuFileName, int sourceRecordIndex, NXOpen.CAE.AfuMathOperation.OutputType outputType, string destinationAfuFileName) |
Gets square of magnitude values of AFU Data Records More... | |
unsafe void | CalculateSingleMathMovingAverage (int movingAverageNumber, string sourceAfuFileName, int sourceRecordIndex, NXOpen.CAE.AfuMathOperation.OutputType outputType, string destinationAfuFileName) |
Gets moving average values of AFU Data Records More... | |
unsafe void | CalculateSingleMathInverse (string sourceAfuFileName, int sourceRecordIndex, NXOpen.CAE.AfuMathOperation.OutputType outputType, string destinationAfuFileName) |
Gets inverse values of AFU Data Records More... | |
unsafe void | CalculateSingleMathIndependentIntegration (bool gUnitInchFormat, string sourceAfuFileName, int sourceRecordIndex, NXOpen.CAE.AfuMathOperation.OutputType outputType, string destinationAfuFileName) |
Gets independent integration values of AFU Data Records More... | |
unsafe void | CalculateSingleMathIndependentDifferentiation (string sourceAfuFileName, int sourceRecordIndex, NXOpen.CAE.AfuMathOperation.OutputType outputType, string destinationAfuFileName) |
Gets independent differentiation values of AFU Data Records More... | |
unsafe void | CalculateSingleMathFrequencyIntegration (bool gUnitInchFormat, string sourceAfuFileName, int sourceRecordIndex, NXOpen.CAE.AfuMathOperation.OutputType outputType, string destinationAfuFileName) |
Gets frequency integration values of AFU Data Records More... | |
unsafe void | CalculateSingleMathFrequencyDifferentiation (string sourceAfuFileName, int sourceRecordIndex, NXOpen.CAE.AfuMathOperation.OutputType outputType, string destinationAfuFileName) |
Gets frequency differentiation values of AFU Data Records More... | |
unsafe NXOpen.CAE.AfuMathFastRMSInfo | NewFastRmsInfo () |
Constructs a new Fast RMS Info object. More... | |
unsafe NXOpen.CAE.AfuMathFastRMSOutput | NewFastRmsOutput () |
Constructs a new Fast RMS Output object. More... | |
unsafe NXOpen.CAE.AfuMathFastRMSOutput | CalculateAndStoreFastRmsPsdFit (string sourceAfuFileName, int sourceRecordIndex, NXOpen.CAE.AfuMathOperation.OutputType outputType, string destinationAfuFileName, NXOpen.CAE.AfuMathFastRMSInfo fastRmsInfo) |
Calculate and store FastRMS Fitted PSD data from AFU Data Record More... | |
unsafe void | CalculateMultiMathRecords (NXOpen.CAE.AfuMathOperation.MultiType multiMathType, string sourceAfuFileName1, int sourceRecordIndex1, string sourceAfuFileName2, int sourceRecordIndex2, NXOpen.CAE.AfuMathOperation.OutputType outputType, string destinationAfuFileName) |
Does Multi Math Operations on AFU Data Records More... | |
unsafe void | CalculateOverallMathRecords (NXOpen.CAE.AfuMathOperation.Overall overallType, string[] sourceAfuFileNames, int[] sourceRecordIndexes, NXOpen.CAE.AfuMathOperation.OutputType outputType, string destinationAfuFileName) |
Does Overall Math Operations on AFU Data Records More... | |
unsafe void | SynchronizeRecords (double newIncrement, NXOpen.CAE.AfuMathOperation.InterpolationMode interpolationMode, bool shiftToStartPoint, string[] sourceAfuFileNames, int[] sourceRecordIndexes, NXOpen.CAE.AfuMathOperation.OutputType outputType, string destinationAfuFileName) |
Synchronize AFU Data Records More... | |
unsafe void | SrsToTime (string inputAfuFileName, int inputRecordId, NXOpen.CAE.AfuMathOperation.SrsToTimeOption conversionOption, double dampingRatio, int numTimePoints, int iterations, NXOpen.CAE.AfuMathOperation.SrsToTimeOctave octave, int numTrials, NXOpen.CAE.AfuMathOperation.SrsToTimeStrategy strategy, bool saveSrsResults, string outputAfuFileName, string outputRecordName) |
Convert SRS to Time More... | |
unsafe void | TimeToSrs (string inputAfuFileName, int inputRecordId, double dampingRatio, NXOpen.CAE.AfuMathOperation.TimeToSrsAxisType freqAxisType, double frequencyMin, double frequencyMax, double frequenceIncrement, int pointsPerDecades, NXOpen.CAE.AfuMathOperation.TimeToSrsResponseType responseType, string outputAfuFileName, string outputRecordName) |
Convert Time to SRS More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Does math operations on the AFU Data Records
To obtain an instance of this class, refer to NXOpen.CAE.AfuManager
Created in NX5.0.0
Defines the type of Overall Math Operations
unsafe NXOpen.CAE.AfuMathFastRMSOutput NXOpen.CAE.AfuMathOperation.CalculateAndStoreFastRmsPsdFit | ( | string | sourceAfuFileName, |
int | sourceRecordIndex, | ||
NXOpen.CAE.AfuMathOperation.OutputType | outputType, | ||
string | destinationAfuFileName, | ||
NXOpen.CAE.AfuMathFastRMSInfo | fastRmsInfo | ||
) |
Calculate and store FastRMS Fitted PSD data from AFU Data Record
Created in NX11.0.0
License requirements: None.
sourceAfuFileName | File name of the source AFU |
sourceRecordIndex | Index of the source AFU Data Record |
outputType | Output type of new AFU Data Record |
destinationAfuFileName | Destination AFU file name. It is a null reference (Nothing in Visual Basic) if output_type is not NXOpen.CAE.AfuMathOperation.OutputType.OtherFile . |
fastRmsInfo | Fast RMS information data NXOpen.CAE.AfuMathFastRMSInfo to be set |
unsafe void NXOpen.CAE.AfuMathOperation.CalculateMultiMathRecords | ( | NXOpen.CAE.AfuMathOperation.MultiType | multiMathType, |
string | sourceAfuFileName1, | ||
int | sourceRecordIndex1, | ||
string | sourceAfuFileName2, | ||
int | sourceRecordIndex2, | ||
NXOpen.CAE.AfuMathOperation.OutputType | outputType, | ||
string | destinationAfuFileName | ||
) |
Does Multi Math Operations on AFU Data Records
Created in NX5.0.0
License requirements: None.
multiMathType | Multi Math Operation type |
sourceAfuFileName1 | File name of the first source AFU |
sourceRecordIndex1 | Index of the first source AFU Data Record |
sourceAfuFileName2 | File name of the second source AFU |
sourceRecordIndex2 | Index of the second source AFU Data Record |
outputType | Output type of new AFU Data Record |
destinationAfuFileName | Destination AFU file name. It is a null reference (Nothing in Visual Basic) if output_type is not NXOpen.CAE.AfuMathOperation.OutputType.OtherFile . |
unsafe void NXOpen.CAE.AfuMathOperation.CalculateOverallMathRecords | ( | NXOpen.CAE.AfuMathOperation.Overall | overallType, |
string[] | sourceAfuFileNames, | ||
int[] | sourceRecordIndexes, | ||
NXOpen.CAE.AfuMathOperation.OutputType | outputType, | ||
string | destinationAfuFileName | ||
) |
Does Overall Math Operations on AFU Data Records
Created in NX6.0.0
License requirements: None.
overallType | Overall Math Operation type |
sourceAfuFileNames | File names of the source AFU |
sourceRecordIndexes | Indexes of the source AFU Data Record |
outputType | Output type of new AFU Data Record |
destinationAfuFileName | Destination AFU file name. It is a null reference (Nothing in Visual Basic) if outputType is not NXOpen.CAE.AfuMathOperation.OutputType.OtherFile . |
unsafe void NXOpen.CAE.AfuMathOperation.CalculateSingleMathAbsoluteValue | ( | string | sourceAfuFileName, |
int | sourceRecordIndex, | ||
NXOpen.CAE.AfuMathOperation.OutputType | outputType, | ||
string | destinationAfuFileName | ||
) |
Gets absolute values of AFU Data Records
Created in NX5.0.0
License requirements: None.
sourceAfuFileName | File name of the source AFU |
sourceRecordIndex | Index of the source AFU Data Record |
outputType | Output type of new AFU Data Record |
destinationAfuFileName | Destination AFU file name. It is a null reference (Nothing in Visual Basic) if output_type is not NXOpen.CAE.AfuMathOperation.OutputType.OtherFile . |
unsafe void NXOpen.CAE.AfuMathOperation.CalculateSingleMathComplexConjugate | ( | string | sourceAfuFileName, |
int | sourceRecordIndex, | ||
NXOpen.CAE.AfuMathOperation.OutputType | outputType, | ||
string | destinationAfuFileName | ||
) |
Gets complex conjugate values of AFU Data Records
Created in NX5.0.0
License requirements: None.
sourceAfuFileName | File name of the source AFU |
sourceRecordIndex | Index of the source AFU Data Record |
outputType | Output type of new AFU Data Record |
destinationAfuFileName | Destination AFU file name. It is a null reference (Nothing in Visual Basic) if output_type is not NXOpen.CAE.AfuMathOperation.OutputType.OtherFile . |
unsafe void NXOpen.CAE.AfuMathOperation.CalculateSingleMathFourierTransform | ( | string | sourceAfuFileName, |
int | sourceRecordIndex, | ||
NXOpen.CAE.AfuMathOperation.OutputType | outputType, | ||
string | destinationAfuFileName | ||
) |
Gets fourier transform values of AFU Data Records
Created in NX5.0.0
License requirements: None.
sourceAfuFileName | File name of the source AFU |
sourceRecordIndex | Index of the source AFU Data Record |
outputType | Output type of new AFU Data Record |
destinationAfuFileName | Destination AFU file name. It is a null reference (Nothing in Visual Basic) if output_type is not NXOpen.CAE.AfuMathOperation.OutputType.OtherFile . |
unsafe void NXOpen.CAE.AfuMathOperation.CalculateSingleMathFrequencyDifferentiation | ( | string | sourceAfuFileName, |
int | sourceRecordIndex, | ||
NXOpen.CAE.AfuMathOperation.OutputType | outputType, | ||
string | destinationAfuFileName | ||
) |
Gets frequency differentiation values of AFU Data Records
Created in NX10.0.0
License requirements: None.
sourceAfuFileName | File name of the source AFU |
sourceRecordIndex | Index of the source AFU Data Record |
outputType | Output type of new AFU Data Record |
destinationAfuFileName | Destination AFU file name. It is a null reference (Nothing in Visual Basic) if output_type is not NXOpen.CAE.AfuMathOperation.OutputType.OtherFile . |
unsafe void NXOpen.CAE.AfuMathOperation.CalculateSingleMathFrequencyIntegration | ( | bool | gUnitInchFormat, |
string | sourceAfuFileName, | ||
int | sourceRecordIndex, | ||
NXOpen.CAE.AfuMathOperation.OutputType | outputType, | ||
string | destinationAfuFileName | ||
) |
Gets frequency integration values of AFU Data Records
Created in NX10.0.0
License requirements: None.
gUnitInchFormat | Convert g unit to inch/s if TRUE, convert g unit to mm/s if FALSE |
sourceAfuFileName | File name of the source AFU |
sourceRecordIndex | Index of the source AFU Data Record |
outputType | Output type of new AFU Data Record |
destinationAfuFileName | Destination AFU file name. It is a null reference (Nothing in Visual Basic) if output_type is not NXOpen.CAE.AfuMathOperation.OutputType.OtherFile . |
unsafe void NXOpen.CAE.AfuMathOperation.CalculateSingleMathIndependentDifferentiation | ( | string | sourceAfuFileName, |
int | sourceRecordIndex, | ||
NXOpen.CAE.AfuMathOperation.OutputType | outputType, | ||
string | destinationAfuFileName | ||
) |
Gets independent differentiation values of AFU Data Records
Created in NX10.0.0
License requirements: None.
sourceAfuFileName | File name of the source AFU |
sourceRecordIndex | Index of the source AFU Data Record |
outputType | Output type of new AFU Data Record |
destinationAfuFileName | Destination AFU file name. It is a null reference (Nothing in Visual Basic) if output_type is not NXOpen.CAE.AfuMathOperation.OutputType.OtherFile . |
unsafe void NXOpen.CAE.AfuMathOperation.CalculateSingleMathIndependentIntegration | ( | bool | gUnitInchFormat, |
string | sourceAfuFileName, | ||
int | sourceRecordIndex, | ||
NXOpen.CAE.AfuMathOperation.OutputType | outputType, | ||
string | destinationAfuFileName | ||
) |
Gets independent integration values of AFU Data Records
Created in NX10.0.0
License requirements: None.
gUnitInchFormat | Convert g unit to inch/s if TRUE, convert g unit to mm/s if FALSE |
sourceAfuFileName | File name of the source AFU |
sourceRecordIndex | Index of the source AFU Data Record |
outputType | Output type of new AFU Data Record |
destinationAfuFileName | Destination AFU file name. It is a null reference (Nothing in Visual Basic) if output_type is not NXOpen.CAE.AfuMathOperation.OutputType.OtherFile . |
unsafe void NXOpen.CAE.AfuMathOperation.CalculateSingleMathInverse | ( | string | sourceAfuFileName, |
int | sourceRecordIndex, | ||
NXOpen.CAE.AfuMathOperation.OutputType | outputType, | ||
string | destinationAfuFileName | ||
) |
Gets inverse values of AFU Data Records
Created in NX9.0.0
License requirements: None.
sourceAfuFileName | File name of the source AFU |
sourceRecordIndex | Index of the source AFU Data Record |
outputType | Output type of new AFU Data Record |
destinationAfuFileName | Destination AFU file name. It is a null reference (Nothing in Visual Basic) if output_type is not NXOpen.CAE.AfuMathOperation.OutputType.OtherFile . |
unsafe void NXOpen.CAE.AfuMathOperation.CalculateSingleMathLagrangianInterpolation | ( | int | polynomialOrder, |
NXOpen.CAE.AfuMathOperation.OuterInterpolation | outerInterpolation, | ||
double | newXIncrement, | ||
double | newXMinimum, | ||
double | newXMaximum, | ||
string | sourceAfuFileName, | ||
int | sourceRecordIndex, | ||
NXOpen.CAE.AfuMathOperation.OutputType | outputType, | ||
string | destinationAfuFileName | ||
) |
Interpolates AFU Data Records with lagrangian method
Created in NX5.0.0
License requirements: None.
polynomialOrder | Polynomial order which must be 1 thru 8 |
outerInterpolation | Outer interpolation method |
newXIncrement | X increment of new AFU Data Record |
newXMinimum | X minimum of new AFU Data Record |
newXMaximum | X maximum of new AFU Data Record |
sourceAfuFileName | File name of the source AFU |
sourceRecordIndex | Index of the source AFU Data Record |
outputType | Output type of new AFU Data Record |
destinationAfuFileName | Destination AFU file name. It is a null reference (Nothing in Visual Basic) if output_type is not NXOpen.CAE.AfuMathOperation.OutputType.OtherFile . |
unsafe void NXOpen.CAE.AfuMathOperation.CalculateSingleMathLinearInterpolation | ( | NXOpen.CAE.AfuMathOperation.OuterInterpolation | outerInterpolation, |
double | newXIncrement, | ||
double | newXMinimum, | ||
double | newXMaximum, | ||
string | sourceAfuFileName, | ||
int | sourceRecordIndex, | ||
NXOpen.CAE.AfuMathOperation.OutputType | outputType, | ||
string | destinationAfuFileName | ||
) |
Interpolates AFU Data Records with linear method
Created in NX5.0.0
License requirements: None.
outerInterpolation | Outer interpolation method |
newXIncrement | X increment of new AFU Data Record |
newXMinimum | X minimum of new AFU Data Record |
newXMaximum | X maximum of new AFU Data Record |
sourceAfuFileName | File name of the source AFU |
sourceRecordIndex | Index of the source AFU Data Record |
outputType | Output type of new AFU Data Record |
destinationAfuFileName | Destination AFU file name. It is a null reference (Nothing in Visual Basic) if output_type is not NXOpen.CAE.AfuMathOperation.OutputType.OtherFile . |
unsafe void NXOpen.CAE.AfuMathOperation.CalculateSingleMathMovingAverage | ( | int | movingAverageNumber, |
string | sourceAfuFileName, | ||
int | sourceRecordIndex, | ||
NXOpen.CAE.AfuMathOperation.OutputType | outputType, | ||
string | destinationAfuFileName | ||
) |
Gets moving average values of AFU Data Records
Created in NX5.0.0
License requirements: None.
movingAverageNumber | Moving average number |
sourceAfuFileName | File name of the source AFU |
sourceRecordIndex | Index of the source AFU Data Record |
outputType | Output type of new AFU Data Record |
destinationAfuFileName | Destination AFU file name. It is a null reference (Nothing in Visual Basic) if output_type is not NXOpen.CAE.AfuMathOperation.OutputType.OtherFile . |
unsafe void NXOpen.CAE.AfuMathOperation.CalculateSingleMathOffsetByComplex | ( | double | offsetRealValue, |
double | offsetImaginaryValue, | ||
string | sourceAfuFileName, | ||
int | sourceRecordIndex, | ||
NXOpen.CAE.AfuMathOperation.OutputType | outputType, | ||
string | destinationAfuFileName | ||
) |
Offsets AFU Data Records by complex value
Created in NX5.0.0
License requirements: None.
offsetRealValue | Real value of offset |
offsetImaginaryValue | Imaginary value of offset |
sourceAfuFileName | File name of the source AFU |
sourceRecordIndex | Index of the source AFU Data Record |
outputType | Output type of new AFU Data Record |
destinationAfuFileName | Destination AFU file name. It is a null reference (Nothing in Visual Basic) if output_type is not NXOpen.CAE.AfuMathOperation.OutputType.OtherFile . |
unsafe void NXOpen.CAE.AfuMathOperation.CalculateSingleMathOffsetByReal | ( | double | offsetValue, |
string | sourceAfuFileName, | ||
int | sourceRecordIndex, | ||
NXOpen.CAE.AfuMathOperation.OutputType | outputType, | ||
string | destinationAfuFileName | ||
) |
Offsets AFU Data Records by real value
Created in NX5.0.0
License requirements: None.
offsetValue | Value of offset |
sourceAfuFileName | File name of the source AFU |
sourceRecordIndex | Index of the source AFU Data Record |
outputType | Output type of new AFU Data Record |
destinationAfuFileName | Destination AFU file name. It is a null reference (Nothing in Visual Basic) if output_type is not NXOpen.CAE.AfuMathOperation.OutputType.OtherFile . |
unsafe void NXOpen.CAE.AfuMathOperation.CalculateSingleMathScaleByComplex | ( | double | scaleRealValue, |
double | scaleImaginaryValue, | ||
string | sourceAfuFileName, | ||
int | sourceRecordIndex, | ||
NXOpen.CAE.AfuMathOperation.OutputType | outputType, | ||
string | destinationAfuFileName | ||
) |
Scales AFU Data Records by complex value
Created in NX5.0.0
License requirements: None.
scaleRealValue | Real value of scale |
scaleImaginaryValue | Imaginary value of scale |
sourceAfuFileName | File name of the source AFU |
sourceRecordIndex | Index of the source AFU Data Record |
outputType | Output type of new AFU Data Record |
destinationAfuFileName | Destination AFU file name. It is a null reference (Nothing in Visual Basic) if output_type is not NXOpen.CAE.AfuMathOperation.OutputType.OtherFile . |
unsafe void NXOpen.CAE.AfuMathOperation.CalculateSingleMathScaleByReal | ( | double | scaleValue, |
string | sourceAfuFileName, | ||
int | sourceRecordIndex, | ||
NXOpen.CAE.AfuMathOperation.OutputType | outputType, | ||
string | destinationAfuFileName | ||
) |
Scales AFU Data Records by real value
Created in NX5.0.0
License requirements: None.
scaleValue | Value of scale |
sourceAfuFileName | File name of the source AFU |
sourceRecordIndex | Index of the source AFU Data Record |
outputType | Output type of new AFU Data Record |
destinationAfuFileName | Destination AFU file name. It is a null reference (Nothing in Visual Basic) if output_type is not NXOpen.CAE.AfuMathOperation.OutputType.OtherFile . |
unsafe void NXOpen.CAE.AfuMathOperation.CalculateSingleMathShiftAbscissa | ( | double | shiftValue, |
string | sourceAfuFileName, | ||
int | sourceRecordIndex, | ||
NXOpen.CAE.AfuMathOperation.OutputType | outputType, | ||
string | destinationAfuFileName | ||
) |
Shifts abscissa values of AFU Data Records
Created in NX5.0.0
License requirements: None.
shiftValue | Value of shift abscissa |
sourceAfuFileName | File name of the source AFU |
sourceRecordIndex | Index of the source AFU Data Record |
outputType | Output type of new AFU Data Record |
destinationAfuFileName | Destination AFU file name. It is a null reference (Nothing in Visual Basic) if output_type is not NXOpen.CAE.AfuMathOperation.OutputType.OtherFile . |
unsafe void NXOpen.CAE.AfuMathOperation.CalculateSingleMathSignValue | ( | string | sourceAfuFileName, |
int | sourceRecordIndex, | ||
NXOpen.CAE.AfuMathOperation.OutputType | outputType, | ||
string | destinationAfuFileName | ||
) |
Gets sign values of AFU Data Records
Created in NX5.0.0
License requirements: None.
sourceAfuFileName | File name of the source AFU |
sourceRecordIndex | Index of the source AFU Data Record |
outputType | Output type of new AFU Data Record |
destinationAfuFileName | Destination AFU file name. It is a null reference (Nothing in Visual Basic) if output_type is not NXOpen.CAE.AfuMathOperation.OutputType.OtherFile . |
unsafe void NXOpen.CAE.AfuMathOperation.CalculateSingleMathSquareMagnitude | ( | string | sourceAfuFileName, |
int | sourceRecordIndex, | ||
NXOpen.CAE.AfuMathOperation.OutputType | outputType, | ||
string | destinationAfuFileName | ||
) |
Gets square of magnitude values of AFU Data Records
Created in NX5.0.0
License requirements: None.
sourceAfuFileName | File name of the source AFU |
sourceRecordIndex | Index of the source AFU Data Record |
outputType | Output type of new AFU Data Record |
destinationAfuFileName | Destination AFU file name. It is a null reference (Nothing in Visual Basic) if output_type is not NXOpen.CAE.AfuMathOperation.OutputType.OtherFile . |
unsafe void NXOpen.CAE.AfuMathOperation.CalculateSingleMathSquareRoot | ( | string | sourceAfuFileName, |
int | sourceRecordIndex, | ||
NXOpen.CAE.AfuMathOperation.OutputType | outputType, | ||
string | destinationAfuFileName | ||
) |
Gets square root values of AFU Data Records
Created in NX5.0.0
License requirements: None.
sourceAfuFileName | File name of the source AFU |
sourceRecordIndex | Index of the source AFU Data Record |
outputType | Output type of new AFU Data Record |
destinationAfuFileName | Destination AFU file name. It is a null reference (Nothing in Visual Basic) if output_type is not NXOpen.CAE.AfuMathOperation.OutputType.OtherFile . |
unsafe NXOpen.CAE.AfuMathFastRMSInfo NXOpen.CAE.AfuMathOperation.NewFastRmsInfo | ( | ) |
Constructs a new Fast RMS Info object.
Created in NX11.0.0
License requirements: None.
unsafe NXOpen.CAE.AfuMathFastRMSOutput NXOpen.CAE.AfuMathOperation.NewFastRmsOutput | ( | ) |
Constructs a new Fast RMS Output object.
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.CAE.AfuMathOperation.SrsToTime | ( | string | inputAfuFileName, |
int | inputRecordId, | ||
NXOpen.CAE.AfuMathOperation.SrsToTimeOption | conversionOption, | ||
double | dampingRatio, | ||
int | numTimePoints, | ||
int | iterations, | ||
NXOpen.CAE.AfuMathOperation.SrsToTimeOctave | octave, | ||
int | numTrials, | ||
NXOpen.CAE.AfuMathOperation.SrsToTimeStrategy | strategy, | ||
bool | saveSrsResults, | ||
string | outputAfuFileName, | ||
string | outputRecordName | ||
) |
Convert SRS to Time
Created in NX6.0.0
License requirements: None.
inputAfuFileName | Input afu file name |
inputRecordId | Input record index |
conversionOption | Conversion option |
dampingRatio | Damping ratio (of critical damping) |
numTimePoints | Number of requested time points |
iterations | Iterations for outer loop when conversionOption is NXOpen.CAE.AfuMathOperation.SrsToTimeOption.DampedSinusoid |
octave | Octave Spacing when conversionOption is NXOpen.CAE.AfuMathOperation.SrsToTimeOption.Wavelet |
numTrials | Number of trials conversionOption is NXOpen.CAE.AfuMathOperation.SrsToTimeOption.Wavelet |
strategy | Conversion strategy conversionOption is NXOpen.CAE.AfuMathOperation.SrsToTimeOption.Wavelet |
saveSrsResults | Save the two srs results when converting the srs function to time if TRUE |
outputAfuFileName | Output AFU file name |
outputRecordName | Output record name of afu |
unsafe void NXOpen.CAE.AfuMathOperation.SynchronizeRecords | ( | double | newIncrement, |
NXOpen.CAE.AfuMathOperation.InterpolationMode | interpolationMode, | ||
bool | shiftToStartPoint, | ||
string[] | sourceAfuFileNames, | ||
int[] | sourceRecordIndexes, | ||
NXOpen.CAE.AfuMathOperation.OutputType | outputType, | ||
string | destinationAfuFileName | ||
) |
Synchronize AFU Data Records
Created in NX6.0.0
License requirements: None.
newIncrement | New x increment |
interpolationMode | The mode of interpolating values |
shiftToStartPoint | Shift x value to the start point if TRUE |
sourceAfuFileNames | File names of the source AFU |
sourceRecordIndexes | Indexes of the source AFU Data Record |
outputType | Output type of new AFU Data Record |
destinationAfuFileName | Destination AFU file name. It is a null reference (Nothing in Visual Basic) if outputType is not NXOpen.CAE.AfuMathOperation.OutputType.OtherFile . |
unsafe void NXOpen.CAE.AfuMathOperation.TimeToSrs | ( | string | inputAfuFileName, |
int | inputRecordId, | ||
double | dampingRatio, | ||
NXOpen.CAE.AfuMathOperation.TimeToSrsAxisType | freqAxisType, | ||
double | frequencyMin, | ||
double | frequencyMax, | ||
double | frequenceIncrement, | ||
int | pointsPerDecades, | ||
NXOpen.CAE.AfuMathOperation.TimeToSrsResponseType | responseType, | ||
string | outputAfuFileName, | ||
string | outputRecordName | ||
) |
Convert Time to SRS
Created in NX6.0.0
License requirements: None.
inputAfuFileName | Input afu file name |
inputRecordId | Input record index |
dampingRatio | Damping ratio (of critical damping) |
freqAxisType | Frequency axis type |
frequencyMin | Frequency minimun value |
frequencyMax | Frequency maximun value |
frequenceIncrement | Frequency increment value when freqAxisType is NXOpen.CAE.AfuMathOperation.TimeToSrsAxisType.Linear |
pointsPerDecades | Points per decads when freqAxisType is NXOpen.CAE.AfuMathOperation.TimeToSrsAxisType.Log or NXOpen.CAE.AfuMathOperation.TimeToSrsAxisType.Decade |
responseType | Response type paramater |
outputAfuFileName | Output AFU file name |
outputRecordName | Output record name of afu |
|
get |
Returns the tag of this object.