NXOpen .NET Reference
12.0.0
|
Represents the Fast RMS parameter information More...
Public Member Functions | |
unsafe void | SetData (int numberOfPoints, int order, int relativeOrder, int useHighpassFilter, double cutoffFraction, int addSidelobes, double slope, int interpolationMethod) |
Set the Fast RMS Parameter Information More... | |
unsafe int | GetData (out int numberOfPoints, out int order, out int relativeOrder, out int useHighpassFilter, out double cutoffFraction, out int addSidelobes, out double slope) |
Get the Fast RMS Parameter Information More... | |
Protected Member Functions | |
override void | FreeResource () |
The object destructor More... | |
Represents the Fast RMS parameter information
Created in NX11.0.0
|
protected |
The object destructor
Created in NX11.0.0
License requirements: None.
unsafe int NXOpen.CAE.AfuMathFastRMSInfo.GetData | ( | out int | numberOfPoints, |
out int | order, | ||
out int | relativeOrder, | ||
out int | useHighpassFilter, | ||
out double | cutoffFraction, | ||
out int | addSidelobes, | ||
out double | slope | ||
) |
Get the Fast RMS Parameter Information
Created in NX11.0.0
License requirements: None.
numberOfPoints | Get the Fast RMS PSD Fit number of points |
order | the order |
relativeOrder | the relative order |
useHighpassFilter | the use highpass filter option |
cutoffFraction | The filter frequency cutoff fraction |
addSidelobes | the add sidelobes option |
slope | the side lobes slope value |
unsafe void NXOpen.CAE.AfuMathFastRMSInfo.SetData | ( | int | numberOfPoints, |
int | order, | ||
int | relativeOrder, | ||
int | useHighpassFilter, | ||
double | cutoffFraction, | ||
int | addSidelobes, | ||
double | slope, | ||
int | interpolationMethod | ||
) |
Set the Fast RMS Parameter Information
Created in NX11.0.0
License requirements: None.
numberOfPoints | Set the Fast RMS PSD Fit number of points |
order | the order |
relativeOrder | the relative order |
useHighpassFilter | the use highpass filter option |
cutoffFraction | the filter frequency cutoff fraction |
addSidelobes | the add sidelobes option |
slope | the side lobes slope value |
interpolationMethod | the interpolation method |