NXOpen .NET Reference
12.0.0
|
Represents the Fast RMS output information More...
Public Member Functions | |
unsafe double | GetRmsError () |
Returns the rms error More... | |
unsafe void | SetRmsError (double rmsError) |
Returns the rms error More... | |
unsafe void | SetPsdfitOriginalData (double[] psdfitOriginalX, double[] psdfitOriginalY) |
More... | |
unsafe double[] | GetPsdfitOriginalData (out double[] psdfitOriginalX) |
Returns PSD original data More... | |
unsafe void | SetPsdfitFittedData (double[] psdfitFittedX, double[] psdfitFittedY, double[] abcd, double psdfitFreqValue1, double psdfitFreqValue2) |
More... | |
unsafe double | GetPsdfitFittedData (out double[] psdfitFittedX, out double[] psdfitFittedY, out double[] abcd, out double psdfitFreqValue1) |
Returns fitted PSD data More... | |
Protected Member Functions | |
override void | FreeResource () |
The object destructor More... | |
Represents the Fast RMS output information
Created in NX11.0.0
|
protected |
The object destructor
Created in NX11.0.0
License requirements: None.
unsafe double NXOpen.CAE.AfuMathFastRMSOutput.GetPsdfitFittedData | ( | out double[] | psdfitFittedX, |
out double[] | psdfitFittedY, | ||
out double[] | abcd, | ||
out double | psdfitFreqValue1 | ||
) |
Returns fitted PSD data
Created in NX11.0.0
License requirements: None.
psdfitFittedX | the x values for the fitted PSD |
psdfitFittedY | the y values for the fitted PSD |
abcd | |
psdfitFreqValue1 | Frequency Value 1: Minimum Freq for Even Function |
unsafe double [] NXOpen.CAE.AfuMathFastRMSOutput.GetPsdfitOriginalData | ( | out double[] | psdfitOriginalX | ) |
Returns PSD original data
Created in NX11.0.0
License requirements: None.
psdfitOriginalX | The Original PSD function x values |
unsafe double NXOpen.CAE.AfuMathFastRMSOutput.GetRmsError | ( | ) |
Returns the rms error
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.CAE.AfuMathFastRMSOutput.SetPsdfitFittedData | ( | double[] | psdfitFittedX, |
double[] | psdfitFittedY, | ||
double[] | abcd, | ||
double | psdfitFreqValue1, | ||
double | psdfitFreqValue2 | ||
) |
Created in NX11.0.0
License requirements: None.
psdfitFittedX | The Fitted PSD X values |
psdfitFittedY | The Fitted PSD Y values |
abcd | |
psdfitFreqValue1 | |
psdfitFreqValue2 |
unsafe void NXOpen.CAE.AfuMathFastRMSOutput.SetPsdfitOriginalData | ( | double[] | psdfitOriginalX, |
double[] | psdfitOriginalY | ||
) |
Created in NX11.0.0
License requirements: None.
psdfitOriginalX | The Original PSD function x values |
psdfitOriginalY | The Original PSD function y values |
unsafe void NXOpen.CAE.AfuMathFastRMSOutput.SetRmsError | ( | double | rmsError | ) |
Returns the rms error
Created in NX11.0.0
License requirements: None.
rmsError | The PSD fitting rms error |