NXOpen .NET Reference
12.0.0
|
the data used to create an AFU Data Record More...
Public Types | |
enum | AbscissaType { Even, Uneven, Sequence } |
Defines abscissa data type for AFU data record More... | |
enum | OrdinateType { Real, RealImaginary, MagnitudePhase } |
Defines ordinate data type for AFU data record More... | |
enum | InterpolationType { Cubic, Akima, Akima72, Linear } |
Defines data interpolation type for AFU data record More... | |
enum | ExtrapolationType { Linear, Parabolic } |
Defines data extrapolation type for AFU data record More... | |
Public Member Functions | |
unsafe void | SetAbscissaAndOrdinateAxisDefinition (NXOpen.CAE.XyFunctionUnit xUnit, NXOpen.CAE.AfuData.OrdinateType ordinateType, NXOpen.CAE.XyFunctionUnit yUnit, NXOpen.CAE.XyFunctionUnit yDenominatorUnit) |
Set the Abscissa and Ordinate Axis definitions of an AFU Data Record More... | |
unsafe void | GetAbscissaAndOrdinateAxisDefinition (out NXOpen.CAE.AfuData.AbscissaType abscissaType, out NXOpen.CAE.XyFunctionUnit xUnit, out NXOpen.CAE.AfuData.OrdinateType ordinateType, out NXOpen.CAE.XyFunctionUnit yUnit, out NXOpen.CAE.XyFunctionUnit yDenominatorUnit) |
Get the Abscissa and Ordinate Axis definitions of an AFU Data Record More... | |
unsafe void | GetEvenData (out double xMinimum, out double xIncrement, out int numberOfPoints) |
Get the Abscissa Information for an AFU Data Record when the abscissa type is even More... | |
unsafe void | SetRealData (double[] xValues, double[] yValues) |
Set the XY Data of an AFU Data Record when the ordinate type is real More... | |
unsafe void | SetRealData (double xMinimum, double xIncrement, double[] yValues) |
Set the XY Data of an AFU Data Record when the ordinate type is real and the absicssa type is even More... | |
unsafe double[] | GetRealData (out double[] xValues) |
Get the XY Data of an AFU Data Record when the ordinate type is real More... | |
unsafe void | SetComplexData (double[] xValues, double[] yValues, double[] zValues) |
Set the XY Data of an AFU record when the ordinate type is Complex More... | |
unsafe void | SetComplexData (double xMinimum, double xIncrement, double[] yValues, double[] zValues) |
Set the XY Data of an AFU record when the ordinate type is Complex More... | |
unsafe double[] | GetComplexData (out double[] xValues, out double[] yValues) |
Get the XY data of an AFU Data Record when the ordinate type is Complex More... | |
Protected Member Functions | |
override void | FreeResource () |
Free the AFU Data transient object memory More... | |
Properties | |
unsafe NXOpen.CAE.AfuAbscissaHeaderInfo | AfuAbscissaHeaderInfo [get, set] |
Returns or sets the abscissa header information data of the AFU Data Record More... | |
unsafe NXOpen.CAE.AfuHeaderId | AfuHeaderId [get, set] |
Returns or sets the AFU Header Id data of the AFU Data Record More... | |
unsafe NXOpen.CAE.AfuOrdinateHeaderInfo | AfuOrdinateHeaderInfo [get, set] |
Returns or sets the ordinate header information data of the AFU Data Record More... | |
unsafe NXOpen.CAE.AfuZHeaderInfo | AfuZHeaderInfo [get, set] |
Returns or sets the Z axis header information data of the AFU Data Record More... | |
unsafe NXOpen.CAE.AfuData.ExtrapolationType | Extrapolation [get, set] |
Returns or sets the extrapolation type More... | |
unsafe string | FileName [get, set] |
Returns or sets the name of AFU file More... | |
unsafe NXOpen.CAE.XyFunctionDataType | FunctionDataType [get, set] |
Returns or sets the data type of the AFU Data Record More... | |
unsafe NXOpen.CAE.AfuData.InterpolationType | Interpolation [get, set] |
Returns or sets the interpolation type More... | |
unsafe string | RecordName [get, set] |
Returns or sets the name of the AFU Data Record More... | |
the data used to create an AFU Data Record
Created in NX4.0.0
|
protected |
Free the AFU Data transient object memory
Created in NX4.0.0
License requirements: None.
unsafe void NXOpen.CAE.AfuData.GetAbscissaAndOrdinateAxisDefinition | ( | out NXOpen.CAE.AfuData.AbscissaType | abscissaType, |
out NXOpen.CAE.XyFunctionUnit | xUnit, | ||
out NXOpen.CAE.AfuData.OrdinateType | ordinateType, | ||
out NXOpen.CAE.XyFunctionUnit | yUnit, | ||
out NXOpen.CAE.XyFunctionUnit | yDenominatorUnit | ||
) |
Get the Abscissa and Ordinate Axis definitions of an AFU Data Record
Created in NX9.0.0
License requirements: None.
abscissaType | Abscissa specific data type |
xUnit | Unit Code of abscissa data |
ordinateType | Ordinate data type |
yUnit | Unit Code of ordinate data |
yDenominatorUnit | Unit Code of ordinate data |
unsafe double [] NXOpen.CAE.AfuData.GetComplexData | ( | out double[] | xValues, |
out double[] | yValues | ||
) |
Get the XY data of an AFU Data Record when the ordinate type is Complex
Created in NX4.0.0
License requirements: None.
xValues | Abscissa element data values |
yValues | Ordinate element data values for real part or magnitude part |
unsafe void NXOpen.CAE.AfuData.GetEvenData | ( | out double | xMinimum, |
out double | xIncrement, | ||
out int | numberOfPoints | ||
) |
Get the Abscissa Information for an AFU Data Record when the abscissa type is even
Created in NX4.0.0
License requirements: None.
xMinimum | Minimum abscissa data value |
xIncrement | Abscissa increment |
numberOfPoints | Number of abscissa elements |
unsafe double [] NXOpen.CAE.AfuData.GetRealData | ( | out double[] | xValues | ) |
Get the XY Data of an AFU Data Record when the ordinate type is real
Created in NX4.0.0
License requirements: None.
xValues | Abscissa element data values |
unsafe void NXOpen.CAE.AfuData.SetAbscissaAndOrdinateAxisDefinition | ( | NXOpen.CAE.XyFunctionUnit | xUnit, |
NXOpen.CAE.AfuData.OrdinateType | ordinateType, | ||
NXOpen.CAE.XyFunctionUnit | yUnit, | ||
NXOpen.CAE.XyFunctionUnit | yDenominatorUnit | ||
) |
Set the Abscissa and Ordinate Axis definitions of an AFU Data Record
Created in NX9.0.0
License requirements: None.
xUnit | Unit Code of abscissa data |
ordinateType | Ordinate data type |
yUnit | Unit Code of ordinate data |
yDenominatorUnit | Unit Code of ordinate data |
unsafe void NXOpen.CAE.AfuData.SetComplexData | ( | double[] | xValues, |
double[] | yValues, | ||
double[] | zValues | ||
) |
Set the XY Data of an AFU record when the ordinate type is Complex
Created in NX4.0.0
License requirements: None.
xValues | Abscissa element data values |
yValues | Ordinate element data values for real part or magnitude part |
zValues | Ordinate element data values for imaginary part or phase part |
unsafe void NXOpen.CAE.AfuData.SetComplexData | ( | double | xMinimum, |
double | xIncrement, | ||
double[] | yValues, | ||
double[] | zValues | ||
) |
Set the XY Data of an AFU record when the ordinate type is Complex
Created in NX9.0.0
License requirements: None.
xMinimum | Minimum abscissa data value |
xIncrement | Abscissa increment |
yValues | Ordinate element data values for real part or magnitude part |
zValues | Ordinate element data values for imaginary part or phase part |
unsafe void NXOpen.CAE.AfuData.SetRealData | ( | double[] | xValues, |
double[] | yValues | ||
) |
Set the XY Data of an AFU Data Record when the ordinate type is real
Created in NX4.0.0
License requirements: None.
xValues | Abscissa element data values |
yValues | Ordinate element data values |
unsafe void NXOpen.CAE.AfuData.SetRealData | ( | double | xMinimum, |
double | xIncrement, | ||
double[] | yValues | ||
) |
Set the XY Data of an AFU Data Record when the ordinate type is real and the absicssa type is even
Created in NX9.0.0
License requirements: None.
xMinimum | Minimum abscissa data value |
xIncrement | Abscissa increment |
yValues | Ordinate element data values |
|
getset |
Returns or sets the abscissa header information data of the AFU Data Record
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the AFU Header Id data of the AFU Data Record
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the ordinate header information data of the AFU Data Record
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Z axis header information data of the AFU Data Record
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the extrapolation type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the name of AFU file
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the data type of the AFU Data Record
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the interpolation type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the name of the AFU Data Record
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.