NXOpen .NET Reference
12.0.0
|
Represents the Z axis header information for an afu record More...
Protected Member Functions | |
override void | FreeResource () |
The object destructor More... | |
Properties | |
unsafe double | GeneralValue [get, set] |
Returns or sets the value of general field More... | |
unsafe double | OrderValue [get, set] |
Returns or sets the value of order field More... | |
unsafe double | RpmValue [get, set] |
Returns or sets the value of RPM field More... | |
unsafe double | TimeValue [get, set] |
Returns or sets the value of time field More... | |
unsafe NXOpen.CAE.XyFunctionUnit | Unit [get, set] |
Returns or sets the unit type of Z axis More... | |
Represents the Z axis header information for an afu record
Created in NX10.0.0
|
protected |
The object destructor
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the value of general field
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the value of order field
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the value of RPM field
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the value of time field
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the unit type of Z axis
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.