NXOpen .NET Reference
12.0.0
|
Represents the data to define abscissa header information for an afu record More...
Protected Member Functions | |
override void | FreeResource () |
The object destructor More... | |
Properties | |
unsafe string | AxisLabel [get, set] |
Returns or sets the customized axis label More... | |
unsafe double | RealOffset [get, set] |
Returns or sets the abscissa offset for real part More... | |
unsafe double | RealScale [get, set] |
Returns or sets the abscissa scale for real part More... | |
unsafe int | Spacing [get, set] |
Returns or sets the value of spacing More... | |
unsafe string | UnitLabel [get, set] |
Returns or sets the customized unit label More... | |
Represents the data to define abscissa header information for an afu record
Created in NX10.0.0
|
protected |
The object destructor
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the customized axis label
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the abscissa offset for real part
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the abscissa scale for real part
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the value of spacing
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the customized unit label
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.