NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.TableSection builder More...
Properties | |
unsafe double | ColumnWidth [get, set] |
Returns or sets the column width More... | |
unsafe NXOpen.Annotations.LeaderBuilder | Leader [get] |
Returns the NXOpen.Annotations.LeaderBuilder for the annotation More... | |
unsafe int | NumberOfColumns [get, set] |
Returns or sets the number of columns, input for tabulr note column numbers More... | |
unsafe int | NumberOfRows [get, set] |
Returns or sets the number of rows More... | |
unsafe NXOpen.Annotations.OriginBuilder | Origin [get] |
Returns the origin, where the symbol is going to be displayed More... | |
unsafe double | RowHeight [get, set] |
Returns or sets the row height More... | |
unsafe NXOpen.Annotations.TableStyleBuilder | Style [get] |
Returns the style More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Annotations.TableSection builder
To create a new instance of this class, use NXOpen.Annotations.TableSectionCollection.CreateTableSectionBuilder
Default values.
Property | Value |
---|---|
ColumnWidth |
50 (millimeters part), 2 (inches part) |
NumberOfColumns |
5 |
NumberOfRows |
5 |
RowHeight |
8 (millimeters part), 0.25 (inches part) |
Created in NX8.0.0
|
getset |
Returns or sets the column width
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the NXOpen.Annotations.LeaderBuilder for the annotation
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the number of columns, input for tabulr note column numbers
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the number of rows
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the origin, where the symbol is going to be displayed
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the row height
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the style
Created in NX8.0.0
License requirements: None.