NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Annotations.TableSection objects More...
Public Member Functions | |
NXOpen.Annotations.TableSection[] | ToArray () |
Returns an array of NXOpen.Annotations.TableSection objects. More... | |
unsafe NXOpen.Annotations.TableSectionBuilder | CreateTableSectionBuilder (NXOpen.Annotations.TableSection section) |
If a null reference (Nothing in Visual Basic) create a new table section, otherwise edit existing new table section More... | |
unsafe NXOpen.Annotations.TableSection | FindObject (string journalIdentifier) |
Finds the table section with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Annotations.TableSection objects
To obtain an instance of this class, refer to NXOpen.Annotations.AnnotationManager
Created in NX8.0.0
unsafe NXOpen.Annotations.TableSectionBuilder NXOpen.Annotations.TableSectionCollection.CreateTableSectionBuilder | ( | NXOpen.Annotations.TableSection | section | ) |
If a null reference (Nothing in Visual Basic) create a new table section, otherwise edit existing new table section
Created in NX8.0.0
License requirements: geometric_tol ("GDT") OR drafting ("DRAFTING")
section | table section |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Annotations.TableSection NXOpen.Annotations.TableSectionCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the table section with the given name.
An exception will be thrown if no object can be found with given name
Created in NX8.0.0
License requirements: None.
journalIdentifier | Identifier of the table section to be found |
NXOpen.Annotations.TableSection [] NXOpen.Annotations.TableSectionCollection.ToArray | ( | ) |
Returns an array of NXOpen.Annotations.TableSection objects.
|
get |
Returns the tag of this object.