NXOpen .NET Reference
12.0.0
|
Represents a collection of notes More...
Public Member Functions | |
NXOpen.Annotations.BaseNote[] | ToArray () |
Returns an array of NXOpen.Annotations.BaseNote objects. More... | |
unsafe NXOpen.Annotations.NoteData | NewNoteData () |
Creates a new NoteData object More... | |
unsafe NXOpen.Annotations.PmiNote | CreatePmiNote (NXOpen.Annotations.NoteData noteData, NXOpen.Annotations.PmiData pmiData, NXOpen.Xform annotationPlane, NXOpen.Point3d origin) |
Creates a PMI note More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of notes
To obtain an instance of this class, refer to NXOpen.Part
Created in NX3.0.0
unsafe NXOpen.Annotations.PmiNote NXOpen.Annotations.NoteCollection.CreatePmiNote | ( | NXOpen.Annotations.NoteData | noteData, |
NXOpen.Annotations.PmiData | pmiData, | ||
NXOpen.Xform | annotationPlane, | ||
NXOpen.Point3d | origin | ||
) |
Creates a PMI note
Created in NX4.0.0
License requirements: geometric_tol ("GDT")
noteData | Note data |
pmiData | PMI data |
annotationPlane | Annotation plane on which the note lies |
origin | Origin for the note |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Annotations.NoteData NXOpen.Annotations.NoteCollection.NewNoteData | ( | ) |
Creates a new NoteData object
Created in NX4.0.0
License requirements: None.
NXOpen.Annotations.BaseNote [] NXOpen.Annotations.NoteCollection.ToArray | ( | ) |
Returns an array of NXOpen.Annotations.BaseNote objects.
|
get |
Returns the tag of this object.