NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Annotations.Fcf objects More...
Public Member Functions | |
NXOpen.Annotations.Fcf[] | ToArray () |
Returns an array of NXOpen.Annotations.Fcf objects. More... | |
unsafe NXOpen.Annotations.FcfData | NewFcfData () |
Creates new FcfData object More... | |
unsafe NXOpen.Annotations.Fcf | CreateFcf (NXOpen.Annotations.FcfData fcfData, NXOpen.Annotations.PmiData pmiData, NXOpen.Xform annotationPlane, NXOpen.Point3d origin, NXOpen.Annotations.LeaderBundle leader) |
Creates an FCF More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Annotations.Fcf objects
To obtain an instance of this class, refer to NXOpen.Annotations.AnnotationManager
Created in NX4.0.0
unsafe NXOpen.Annotations.Fcf NXOpen.Annotations.FcfCollection.CreateFcf | ( | NXOpen.Annotations.FcfData | fcfData, |
NXOpen.Annotations.PmiData | pmiData, | ||
NXOpen.Xform | annotationPlane, | ||
NXOpen.Point3d | origin, | ||
NXOpen.Annotations.LeaderBundle | leader | ||
) |
Creates an FCF
Created in NX4.0.0
License requirements: geometric_tol ("GDT")
fcfData | FCF data |
pmiData | PMI data |
annotationPlane | Annotation plane on which the FCF lies |
origin | Origin for the FCF |
leader | Specifies the leaders for the FCF The following leader types are not valid for FCF: PlainNostub and AlignedNostub |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Annotations.FcfData NXOpen.Annotations.FcfCollection.NewFcfData | ( | ) |
Creates new FcfData object
Created in NX4.0.0
License requirements: None.
NXOpen.Annotations.Fcf [] NXOpen.Annotations.FcfCollection.ToArray | ( | ) |
Returns an array of NXOpen.Annotations.Fcf objects.
|
get |
Returns the tag of this object.