NXOpen .NET Reference
12.0.0
|
Represents FCF data More...
Public Member Functions | |
unsafe NXOpen.Annotations.FcfFrameData | GetFrameData () |
Returns the FCF frames data. More... | |
unsafe void | SetFrameData (NXOpen.Annotations.FcfFrameData frameData) |
Sets the FCF frames data. More... | |
unsafe NXOpen.Annotations.SimpleDraftingAidPreferences | GetSimpleDraftingAidPreferences () |
Returns the FCF preferences. More... | |
unsafe void | SetSimpleDraftingAidPreferences (NXOpen.Annotations.SimpleDraftingAidPreferences preferences) |
Sets the FCF preferences. More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Represents FCF data
Created in NX4.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX4.0.0
License requirements: None.
unsafe NXOpen.Annotations.FcfFrameData NXOpen.Annotations.FcfData.GetFrameData | ( | ) |
Returns the FCF frames data.
Created in NX4.0.0
License requirements: None.
unsafe NXOpen.Annotations.SimpleDraftingAidPreferences NXOpen.Annotations.FcfData.GetSimpleDraftingAidPreferences | ( | ) |
Returns the FCF preferences.
Created in NX4.0.0
License requirements: None.
unsafe void NXOpen.Annotations.FcfData.SetFrameData | ( | NXOpen.Annotations.FcfFrameData | frameData | ) |
Sets the FCF frames data.
Created in NX4.0.0
License requirements: None.
frameData | New FCF frame data |
unsafe void NXOpen.Annotations.FcfData.SetSimpleDraftingAidPreferences | ( | NXOpen.Annotations.SimpleDraftingAidPreferences | preferences | ) |
Sets the FCF preferences.
Created in NX4.0.0
License requirements: None.
preferences | New FCF preferences |