NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Annotations.DimensionSet objects More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Annotations.DimensionSet objects
To obtain an instance of this class, refer to NXOpen.Annotations.AnnotationManager
Created in NX4.0.0
unsafe NXOpen.Annotations.BaselineDimension NXOpen.Annotations.DimensionSetCollection.CreateHorizontalBaselineDimension | ( | NXOpen.Annotations.DimensionData | dimensionData, |
NXOpen.Point3d | origin | ||
) |
Creates a horizontal baseline dimension.
Created in NX4.0.0
License requirements: drafting ("DRAFTING")
dimensionData | |
origin | Origin for the dimension |
unsafe NXOpen.Annotations.ChainDimension NXOpen.Annotations.DimensionSetCollection.CreateHorizontalChainDimension | ( | NXOpen.Annotations.DimensionData | dimensionData, |
NXOpen.Point3d | origin | ||
) |
Creates a horizontal chain dimension.
Created in NX4.0.0
License requirements: drafting ("DRAFTING")
dimensionData | |
origin | Origin for the dimension |
unsafe NXOpen.Annotations.PmiBaselineDimension NXOpen.Annotations.DimensionSetCollection.CreatePmiHorizontalBaselineDimension | ( | NXOpen.Annotations.DimensionData | dimensionData, |
NXOpen.Annotations.PmiData[] | pmidata, | ||
NXOpen.Xform | annotationPlane, | ||
NXOpen.Point3d | origin | ||
) |
Creates a PMI horizontal baseline dimension.
Created in NX4.0.0
License requirements: geometric_tol ("GDT")
dimensionData | |
pmidata | List of PmiData objects |
annotationPlane | Annotation plane on which the dimensions lie |
origin | Origin for the dimension |
unsafe NXOpen.Annotations.PmiChainDimension NXOpen.Annotations.DimensionSetCollection.CreatePmiHorizontalChainDimension | ( | NXOpen.Annotations.DimensionData | dimensionData, |
NXOpen.Annotations.PmiData[] | pmidata, | ||
NXOpen.Xform | annotationPlane, | ||
NXOpen.Point3d | origin | ||
) |
Creates a PMI horizontal chain dimension.
Created in NX4.0.0
License requirements: geometric_tol ("GDT")
dimensionData | |
pmidata | List of PmiData objects |
annotationPlane | Annotation plane on which the dimensions lie |
origin | Origin for the dimension |
unsafe NXOpen.Annotations.PmiBaselineDimension NXOpen.Annotations.DimensionSetCollection.CreatePmiVerticalBaselineDimension | ( | NXOpen.Annotations.DimensionData | dimensionData, |
NXOpen.Annotations.PmiData[] | pmidata, | ||
NXOpen.Xform | annotationPlane, | ||
NXOpen.Point3d | origin | ||
) |
Creates a PMI vertical baseline dimension.
Created in NX4.0.0
License requirements: geometric_tol ("GDT")
dimensionData | |
pmidata | List of PmiData objects |
annotationPlane | Annotation plane on which the dimensions lie |
origin | Origin for the dimension |
unsafe NXOpen.Annotations.PmiChainDimension NXOpen.Annotations.DimensionSetCollection.CreatePmiVerticalChainDimension | ( | NXOpen.Annotations.DimensionData | dimensionData, |
NXOpen.Annotations.PmiData[] | pmidata, | ||
NXOpen.Xform | annotationPlane, | ||
NXOpen.Point3d | origin | ||
) |
Creates a PMI vertical chain dimension.
Created in NX4.0.0
License requirements: geometric_tol ("GDT")
dimensionData | |
pmidata | List of PmiData objects |
annotationPlane | Annotation plane on which the dimensions lie |
origin | Origin for the dimension |
unsafe NXOpen.Annotations.BaselineDimension NXOpen.Annotations.DimensionSetCollection.CreateVerticalBaselineDimension | ( | NXOpen.Annotations.DimensionData | dimensionData, |
NXOpen.Point3d | origin | ||
) |
Creates a vertical baseline dimension.
Created in NX4.0.0
License requirements: drafting ("DRAFTING")
dimensionData | |
origin | Origin for the dimension |
unsafe NXOpen.Annotations.ChainDimension NXOpen.Annotations.DimensionSetCollection.CreateVerticalChainDimension | ( | NXOpen.Annotations.DimensionData | dimensionData, |
NXOpen.Point3d | origin | ||
) |
Creates a vertical chain dimension.
Created in NX4.0.0
License requirements: drafting ("DRAFTING")
dimensionData | |
origin | Origin for the dimension |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Annotations.DimensionSet [] NXOpen.Annotations.DimensionSetCollection.ToArray | ( | ) |
Returns an array of NXOpen.Annotations.DimensionSet objects.
|
get |
Returns the tag of this object.