NXOpen .NET Reference
12.0.0
|
Represents a PMI chain dimension. More...
Additional Inherited Members | |
Public Types inherited from NXOpen.DisplayableObject | |
enum | ObjectWidth { Normal, Thick, Thin, One = 5, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
specifies object width for objects such as lines and text More... | |
enum | ObjectFont { Solid = 1, Dashed, Phantom, Centerline, Dotted, LongDashed, DottedDashed } |
specifies the object font for objects such as lines More... | |
Public Member Functions inherited from NXOpen.Annotations.DimensionSet | |
unsafe NXOpen.Annotations.Dimension | AddDimension (NXOpen.Annotations.DimensionData dimensionData, NXOpen.Point3d origin, bool autoAdjustNarrowDim) |
Adds a dimension to the set More... | |
unsafe NXOpen.Annotations.Dimension | AddPmiDimension (NXOpen.Annotations.DimensionData dimensionData, NXOpen.Annotations.PmiData pmiData, NXOpen.Point3d origin, bool autoAdjustNarrowDim) |
Adds a PMI dimension to the PMI dimension set. More... | |
unsafe NXOpen.Annotations.Dimension | AddPmiDimension (NXOpen.Annotations.DimensionData dimensionData, NXOpen.Annotations.PmiData pmiData, NXOpen.Xform annotationPlane, NXOpen.Point3d origin, bool autoAdjustNarrowDim) |
Adds a PMI dimension to the PMI dimension set. More... | |
unsafe void | ReverseOffset () |
Reverse the offset of Baseline/Chain Dimension More... | |
unsafe NXOpen.Annotations.Dimension[] | GetAllSubDimensions () |
Returns all the sub dimensions of this set More... | |
unsafe NXOpen.NXObject[] | GetObjects () |
Returns the objects in the container More... | |
unsafe void | RemoveObject (NXOpen.NXObject @object) |
Removes an object in the container. More... | |
Properties inherited from NXOpen.Annotations.DimensionSet | |
unsafe double | DimensionOffset [get, set] |
Returns or sets the dimension offset More... | |
Represents a PMI chain dimension.
It is a set of horizontal or vertical dimensions.
There is no KF creator for this class.
Created in NX4.0.0