NXOpen .NET Reference
12.0.0
|
A ComponentData object can be used to query the components of an annotation. More...
Public Member Functions | |
unsafe NXOpen.Annotations.LineComponent[] | GetLineComponents () |
Queries the line components, (NXOpen.Annotations.LineComponent ), in an annotation. More... | |
unsafe NXOpen.Annotations.ArrowComponent[] | GetArrowComponents () |
Queries the arrow components, (NXOpen.Annotations.ArrowComponent ), in an annotation. More... | |
unsafe NXOpen.Annotations.ArcComponent[] | GetArcComponents () |
Queries the arc components, (NXOpen.Annotations.ArcComponent ), in an annotation. More... | |
unsafe NXOpen.Annotations.TextComponent[] | GetTextComponents () |
Queries the text components, (NXOpen.Annotations.ArcComponent ), in an annotation. More... | |
unsafe NXOpen.DisplayableObject[] | GetEntities () |
Returns the entities that display the annotation. More... | |
unsafe NXOpen.DisplayableObject[] | GetEntitiesAutodelete () |
Returns the entities that display the annotation. More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
A ComponentData object can be used to query the components of an annotation.
These components include line components, arrow components, arc components, and text components. These components can then be queried for type specific information about the object.
Created in NX6.0.2
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX6.0.2
License requirements: None.
unsafe NXOpen.Annotations.ArcComponent [] NXOpen.Annotations.ComponentData.GetArcComponents | ( | ) |
Queries the arc components, (NXOpen.Annotations.ArcComponent ), in an annotation.
Each arc component can be queried for arc specific information.
Created in NX6.0.2
License requirements: None.
unsafe NXOpen.Annotations.ArrowComponent [] NXOpen.Annotations.ComponentData.GetArrowComponents | ( | ) |
Queries the arrow components, (NXOpen.Annotations.ArrowComponent ), in an annotation.
Each arrow component can be queried for arrow specific information.
Created in NX6.0.2
License requirements: None.
unsafe NXOpen.DisplayableObject [] NXOpen.Annotations.ComponentData.GetEntities | ( | ) |
Returns the entities that display the annotation.
Each entity can be queried to get the line, arc and text information. Note that entities could be line, arc, spline and annotation objects.
Created in NX6.0.2
License requirements: None.
unsafe NXOpen.DisplayableObject [] NXOpen.Annotations.ComponentData.GetEntitiesAutodelete | ( | ) |
Returns the entities that display the annotation.
These entites will be deleted when this object is deleted. Each entity can be queried to get the line, arc and text information. Note that entities could be line, arc, spline and annotation objects.
Created in NX11.0.0
License requirements: None.
unsafe NXOpen.Annotations.LineComponent [] NXOpen.Annotations.ComponentData.GetLineComponents | ( | ) |
Queries the line components, (NXOpen.Annotations.LineComponent ), in an annotation.
Each line component can be queried for line specific information.
Created in NX6.0.2
License requirements: None.
unsafe NXOpen.Annotations.TextComponent [] NXOpen.Annotations.ComponentData.GetTextComponents | ( | ) |
Queries the text components, (NXOpen.Annotations.ArcComponent ), in an annotation.
Each text component can be queried for text specific information.
Created in NX6.0.2
License requirements: None.