NXOpen .NET Reference
12.0.0
|
Represents a single arrow in an annotation and can be queried for information about that arrow. More...
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the arrow component. More... | |
Properties | |
unsafe double | ArrowAngle [get] |
Returns the arrow angle. More... | |
unsafe double | IncludedArrowAngle [get] |
Returns the included arrow angle. More... | |
unsafe int | Index [get] |
Returns the arrow index. More... | |
unsafe NXOpen.Point3d | Origin [get] |
Returns the arrow origin in absolute coordinates. More... | |
unsafe NXOpen.Annotations.ArrowheadType | Type [get] |
Returns the arrow type. More... | |
Represents a single arrow in an annotation and can be queried for information about that arrow.
This information includes the type of arrow, the origin in absolute coordinates, and the arrow angle
Created in NX6.0.2
|
protected |
Free resources associated with the arrow component.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX6.0.2
License requirements: None.
|
get |
Returns the arrow angle.
Created in NX6.0.2
License requirements: None.
|
get |
Returns the included arrow angle.
Created in NX11.0.0
License requirements: None.
|
get |
Returns the arrow index.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the arrow origin in absolute coordinates.
If the annotation is on a drawing, origin is returned in drawing space. If the annotation is on the model, origin is returned in model space.
Created in NX6.0.2
License requirements: None.
|
get |
Returns the arrow type.
Created in NX6.0.2
License requirements: None.