NXOpen .NET Reference
12.0.0
|
Represents a single arc in an annotation and can be queried for information about that arc. More...
Public Types | |
enum | ArcType { Extension, Dimension, AllAround, Annotation, Inspection, AllOver, GbDatum } |
the arc type More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the arc component. More... | |
Properties | |
unsafe NXOpen.Point3d | CenterPoint [get] |
Returns the arc center point in absolute coordinates. More... | |
unsafe double | EndAngle [get] |
Returns the arc end angle in radians. More... | |
unsafe int | Index [get] |
Returns the arc index. More... | |
unsafe double | Radius [get] |
Returns the arc radius. More... | |
unsafe double | StartAngle [get] |
Returns the arc start angle in radians. More... | |
unsafe NXOpen.Annotations.ArcComponent.ArcType | Type [get] |
Returns the arc type. More... | |
Represents a single arc in an annotation and can be queried for information about that arc.
This information includes the arc type, the start angle, the end angle, the radius, and the center point in absolute coordinates.
Created in NX6.0.0
|
protected |
Free resources associated with the arc component.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the arc center point in absolute coordinates.
If the annotation is on a drawing, the center point is returned in drawing space. If the annotation is on the model, the center point is returned in model space.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the arc end angle in radians.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the arc index.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the arc radius.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the arc start angle in radians.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the arc type.
Created in NX6.0.0
License requirements: None.