NXOpen .NET Reference
12.0.0
|
Represents an angular dimension More...
Additional Inherited Members | |
Public Types inherited from NXOpen.Annotations.Dimension | |
enum | MeasurementTypes { General, Directed, FeatureOfSize } |
Specifies dimension measurement types More... | |
Public Member Functions inherited from NXOpen.Annotations.BaseAngularDimension | |
unsafe NXOpen.Annotations.AngularTolerance | GetTolerance () |
Returns the tolerance More... | |
unsafe void | SetTolerance (NXOpen.Annotations.AngularTolerance tolerances) |
Sets the tolerance. More... | |
Properties inherited from NXOpen.Annotations.Dimension | |
unsafe double | ComputedSize [get] |
Returns the computed size of the dimension. More... | |
unsafe bool | InspectionDimensionFlag [get, set] |
Returns or sets a setting to control the inspection box displayed around the dimension value. More... | |
unsafe bool | IsOriginCentered [get, set] |
Returns or sets a flag indicating whether the dimension text is centered equally between the extension lines. More... | |
unsafe NXOpen.Annotations.FitAnsiHoleType | LimitFitAnsiHoleType [get, set] |
Returns or sets the tolerance limit fit ANSI hole type. More... | |
unsafe string | LimitFitDeviation [get, set] |
Returns or sets the tolerance limit fit deviation. More... | |
unsafe NXOpen.Annotations.FitDisplayStyle | LimitFitDisplayStyle [get, set] |
Returns or sets the tolerance limit fit display style. More... | |
unsafe NXOpen.Annotations.FitAnsiHoleType | LimitFitEnhancedDisplayType [get, set] |
Returns or sets the enhanced limit fit display type. More... | |
unsafe int | LimitFitGrade [get, set] |
Returns or sets the tolerance limit fit grade. More... | |
unsafe string | LimitFitShaftDeviation [get, set] |
Returns or sets the deviation for limit fit representation of shaft tolerance More... | |
unsafe int | LimitFitShaftGrade [get, set] |
Returns or sets the grade for limit fit representation of shaft tolerance More... | |
unsafe double | LowerMetricToleranceValue [get, set] |
Returns or sets a setting to control the metric lower tolerance value of a dimension. More... | |
unsafe double | LowerToleranceValue [get, set] |
Returns or sets a setting to control the lower tolerance value of a dimension. More... | |
unsafe NXOpen.Direction | MeasurementDirection [get, set] |
Returns or sets the measurement direction. More... | |
unsafe NXOpen.View | MeasurementDirectionView [get, set] |
Returns or sets the measurement direction view. More... | |
unsafe int | MetricNominalDecimalPlaces [get, set] |
Returns or sets a setting to control the number of decimal places for the nominal value of a metric dimension. More... | |
unsafe int | MetricToleranceDecimalPlaces [get, set] |
Returns or sets a setting to control the number of decimal places for the metric tolerance value of a dimension. More... | |
unsafe int | NominalDecimalPlaces [get, set] |
Returns or sets a setting to control the number of decimal places for the nominal value of a dimension. More... | |
unsafe bool | ReferenceDimensionFlag [get, set] |
Returns or sets a setting to control the visibility of the reference parenthesis of a dimension. More... | |
unsafe double | ShaftLowerToleranceValue [get] |
Returns a setting to control the shaft lower tolerance value of a dimension. More... | |
unsafe double | ShaftUpperToleranceValue [get] |
Returns a setting to control the shaft upper tolerance value of a dimension. More... | |
unsafe int | ToleranceDecimalPlaces [get, set] |
Returns or sets a setting to control the number of decimal places for the primary tolerance value of a dimension. More... | |
unsafe NXOpen.Annotations.ToleranceType | ToleranceType [get, set] |
Returns or sets a setting to control the tolerance display style. More... | |
unsafe double | UpperMetricToleranceValue [get, set] |
Returns or sets a setting to control the metric upper tolerance value of a dimension. More... | |
unsafe double | UpperToleranceValue [get, set] |
Returns or sets a setting to control the upper tolerance value of a dimension. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Represents an angular dimension
Abstract class
Created in NX4.0.0