NXOpen .NET Reference
12.0.0
|
Represents angular tolerance More...
Public Member Functions | |
unsafe NXOpen.Annotations.Value | GetUpperToleranceDegrees () |
Returns the upper tolerance in degrees More... | |
unsafe void | SetUpperToleranceDegrees (NXOpen.Annotations.Value upperToleranceDegrees) |
Sets the upper tolerance in degrees More... | |
unsafe NXOpen.Annotations.Value | GetLowerToleranceDegrees () |
Returns the lower tolerance in degrees More... | |
unsafe void | SetLowerToleranceDegrees (NXOpen.Annotations.Value lowerToleranceDegrees) |
Sets the lower tolerance in degrees More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe int | DimensionDecimalPlaces [get, set] |
Returns or sets the number of decimal places for dimension More... | |
unsafe NXOpen.Annotations.ToleranceType | ToleranceType [get, set] |
Returns or sets the tolerance type More... | |
unsafe NXOpen.Annotations.ZeroToleranceDisplayStyle | ZeroToleranceDisplayStyle [get, set] |
Returns or sets the zero tolerance display style More... | |
Represents angular tolerance
Created in NX4.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX4.0.0
License requirements: None.
unsafe NXOpen.Annotations.Value NXOpen.Annotations.AngularTolerance.GetLowerToleranceDegrees | ( | ) |
Returns the lower tolerance in degrees
Created in NX4.0.0
License requirements: None.
unsafe NXOpen.Annotations.Value NXOpen.Annotations.AngularTolerance.GetUpperToleranceDegrees | ( | ) |
Returns the upper tolerance in degrees
Created in NX4.0.0
License requirements: None.
unsafe void NXOpen.Annotations.AngularTolerance.SetLowerToleranceDegrees | ( | NXOpen.Annotations.Value | lowerToleranceDegrees | ) |
Sets the lower tolerance in degrees
Created in NX4.0.0
License requirements: None.
lowerToleranceDegrees | New lower tolerance in degrees |
unsafe void NXOpen.Annotations.AngularTolerance.SetUpperToleranceDegrees | ( | NXOpen.Annotations.Value | upperToleranceDegrees | ) |
Sets the upper tolerance in degrees
Created in NX4.0.0
License requirements: None.
upperToleranceDegrees | New upper tolerance in degrees |
|
getset |
Returns or sets the number of decimal places for dimension
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tolerance type
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the zero tolerance display style
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.