NXOpen .NET Reference
12.0.0
|
JA class for the insert Project Eng object dialog More...
Public Member Functions | |
unsafe void | PreviewNodeLocation (NXOpen.AME.PageObject owningPage, double locationX, double locationY, bool isNodePlaced, int index) |
The preview node location on page. More... | |
Public Member Functions inherited from NXOpen.AME.EngineeringObjectBaseBuilder | |
unsafe NXOpen.AME.AspectNode[] | GetCommittedAspects () |
Get the commited Aspect More... | |
Public Member Functions inherited from NXOpen.AME.MultipleObjectsBuilder | |
unsafe NXOpen.NXObject[] | GetNewObjects () |
Get the commited Aspect More... | |
Properties | |
unsafe NXOpen.AME.AspectDetailsBuilder | AspectDetails [get] |
Returns the aspect detail ui block More... | |
unsafe NXOpen.AME.EOAttributeHolder | EOAttributeHolder [get] |
Returns the container for definition holders More... | |
unsafe NXOpen.AME.EODefAttributeHolder | EoDefAttributeHolder [get] |
Returns the EO definition attribute holder More... | |
unsafe NXOpen.AME.ObjectNameIndexBuilder | EoNameIndex [get] |
Returns the eo name index and description ui block More... | |
unsafe NXOpen.AME.ProductDefAttributeHolder | ProductDefAttributeHolder [get] |
Returns the Product definition attribute holder More... | |
unsafe NXOpen.AME.SelectMountingInterfaceLocationBuilder | SelectMountingInterfaceLocation [get, set] |
Returns or sets the select mounting interface location builder More... | |
unsafe NXOpen.Tooling.SelectReuseLibraryItemBuilder | SelectSymbolDefinition [get] |
Returns the select eo symbol More... | |
JA class for the insert Project Eng object dialog
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateProjectEngineeringObjectBuilder
Created in NX11.0.0
unsafe void NXOpen.AME.ProjectEngineeringObjectBuilder.PreviewNodeLocation | ( | NXOpen.AME.PageObject | owningPage, |
double | locationX, | ||
double | locationY, | ||
bool | isNodePlaced, | ||
int | index | ||
) |
The preview node location on page.
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
owningPage | |
locationX | |
locationY | |
isNodePlaced | |
index | Index of the Product and it's Product components |
|
get |
Returns the aspect detail ui block
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the container for definition holders
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the EO definition attribute holder
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the eo name index and description ui block
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the Product definition attribute holder
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the select mounting interface location builder
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the select eo symbol
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")