NXOpen .NET Reference
12.0.0
|
Builder for selecting mounting interface location from graphics window More...
Properties | |
unsafe NXOpen.Point3d | FixingPlacementLocation [get, set] |
Returns or sets the co-ordinate of fixing placement location More... | |
unsafe NXOpen.NXObject | SelectedReceptacleObject [get, set] |
Returns or sets the tag of selected receptacle object More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Builder for selecting mounting interface location from graphics window
This object does not need a creator
Created in NX12.0.0
|
getset |
Returns or sets the co-ordinate of fixing placement location
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the tag of selected receptacle object
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")