NXOpen .NET Reference
12.0.0
|
JA Class for the Aspect Details UI Block More...
Properties | |
unsafe NXOpen.SelectNXObjectList | SelectionParent [get] |
Returns the selection parent More... | |
unsafe bool | ShowInAutomation [get, set] |
Returns or sets the availability in Automation Navigator More... | |
unsafe bool | ShowInFunction [get, set] |
Returns or sets the availability in Function Aspect More... | |
unsafe bool | ShowInLocation [get, set] |
Returns or sets the availability in Location Aspect More... | |
unsafe bool | ShowInProduct [get, set] |
Returns or sets the availability in Product Aspect More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
JA Class for the Aspect Details UI Block
This object does not need a creator.
Created in NX11.0.0
|
get |
Returns the selection parent
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the availability in Automation Navigator
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the availability in Function Aspect
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the availability in Location Aspect
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the availability in Product Aspect
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")