NXOpen .NET Reference
12.0.0
|
Evaluates the PLC tags for a given aspect and a starting point More...
Public Types | |
enum | FilterType { Tags, Idbs, FunctionBlocks, Functions, PageMacros, WindowMacros, CallerInstance, All } |
choices for type filter, can either be tags, instance dbs, function blocks, functions, eplan macros, or all More... | |
Public Types inherited from NXOpen.AME.BaseEvaluatorBuilder | |
enum | ContextType { Function, Location, Product, Automation } |
choices for aspect context type, can either be function, location, product, or automation More... | |
enum | ConditionType { Contains, Equals, NotEquals, LessThan, GreaterThan, LessThanEquals, GreaterThanEquals } |
choices for condition type filter for navigations that return a list of filtered objects More... | |
Properties | |
unsafe NXOpen.AME.BaseEvaluatorBuilder.ContextType | AspectSelection [get, set] |
Returns or sets the aspect navigator selection type More... | |
unsafe NXOpen.AME.PlcSymbolsEvaluatorBuilder.FilterType | TypeSelection [get, set] |
Returns or sets the type filter selection More... | |
Properties inherited from NXOpen.AME.BaseEvaluatorBuilder | |
unsafe NXOpen.AME.BasicPropertiesBuilder | BasicProperties [get] |
Returns the name and description More... | |
unsafe NXOpen.AME.ReferenceObjectBuilder | ReferenceObject [get] |
Returns the context and source object selection More... | |
unsafe NXOpen.AME.SortingBlockBuilder | SortingBlock [get] |
Returns the sorting block More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.AME.BaseEvaluatorBuilder | |
unsafe NXOpen.AME.ExpressionEvaluator | EstablishEvaluator () |
Establishes the evaluator More... | |
Evaluates the PLC tags for a given aspect and a starting point
To create a new instance of this class, use NXOpen.AME.AMEManager.CreatePlcSymbolsEvaluatorBuilder
Created in NX12.0.0
|
getset |
Returns or sets the aspect navigator selection type
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the type filter selection
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")