NXOpen .NET Reference
12.0.0
|
Re-usable UI consist of a context and source selection More...
Public Types | |
enum | SourceSelectionType { ContextObject, SelectObject, DetermineByExpression } |
possible choices for source object selection More... | |
Public Member Functions | |
unsafe NXOpen.Part | GetSourceExpressionPart () |
Gets the source expression part. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectNXObject | ContextObject [get] |
Returns the selection for the object where the evaluator will be stored. More... | |
unsafe NXOpen.Expression | SourceExpression [get, set] |
Returns or sets the expression that will determine the source object. More... | |
unsafe NXOpen.SelectNXObject | SourceObject [get] |
Returns the selection for the object where the evaluation will start. More... | |
unsafe NXOpen.AME.ReferenceObjectBuilder.SourceSelectionType | SourceTypeSelection [get, set] |
Returns or sets the selection type for the source object More... | |
Re-usable UI consist of a context and source selection
Created in NX12.0.0
unsafe NXOpen.Part NXOpen.AME.ReferenceObjectBuilder.GetSourceExpressionPart | ( | ) |
Gets the source expression part.
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
unsafe bool NXOpen.AME.ReferenceObjectBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the selection for the object where the evaluator will be stored.
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the expression that will determine the source object.
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the selection for the object where the evaluation will start.
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the selection type for the source object
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")