NXOpen .NET Reference
12.0.0
|
Represents the builder for all the evaluators. More...
Public Types | |
enum | ContextType { Function, Location, Product, Automation } |
choices for aspect context type, can either be function, location, product, or automation More... | |
enum | ConditionType { Contains, Equals, NotEquals, LessThan, GreaterThan, LessThanEquals, GreaterThanEquals } |
choices for condition type filter for navigations that return a list of filtered objects More... | |
Public Member Functions | |
unsafe NXOpen.AME.ExpressionEvaluator | EstablishEvaluator () |
Establishes the evaluator More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.AME.BasicPropertiesBuilder | BasicProperties [get] |
Returns the name and description More... | |
unsafe NXOpen.AME.ReferenceObjectBuilder | ReferenceObject [get] |
Returns the context and source object selection More... | |
unsafe NXOpen.AME.SortingBlockBuilder | SortingBlock [get] |
Returns the sorting block More... | |
Represents the builder for all the evaluators.
Contains mostly the common inputs.
This object does not need a creator.
Created in NX12.0.0
unsafe NXOpen.AME.ExpressionEvaluator NXOpen.AME.BaseEvaluatorBuilder.EstablishEvaluator | ( | ) |
Establishes the evaluator
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the name and description
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the context and source object selection
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the sorting block
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")