NXOpen .NET Reference
12.0.0
|
OperatorRule Dialog More...
Public Types | |
enum | NegationValue { False, True } |
Enum of negation value More... | |
enum | ParameterType { Input, Output } |
Enum of parameter type More... | |
Public Member Functions | |
unsafe NXOpen.NXObject | CreateParameter (NXOpen.AME.OperatorRuleBuilder.ParameterType parameterType, int atIndex) |
Create new parameter More... | |
unsafe NXOpen.NXObject | UpdateParameter (NXOpen.AME.OperatorRuleBuilder.ParameterType parameterType, int index) |
Update existing parameter More... | |
unsafe void | DeleteParameter (NXOpen.AME.OperatorRuleBuilder.ParameterType parameterType, int index) |
Deletes parameter More... | |
unsafe void | MoveParameter (NXOpen.AME.OperatorRuleBuilder.ParameterType parameterType, int moveFromIndex, int moveToIndex) |
Move existing parameter More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.AME.ConditionsBuilder | Conditions [get] |
Returns the conditions block More... | |
unsafe NXOpen.AME.OperatorRuleBuilder.NegationValue | Negation [get, set] |
Returns or sets the Negation of parameter More... | |
unsafe NXOpen.AME.ObjectConnectionDetailBuilder | ObjectConnectionDetail [get] |
Returns the Variable component More... | |
unsafe NXOpen.AME.PlcRule.Type | OperatorType [get, set] |
Returns or sets the OperatorType More... | |
unsafe NXOpen.AME.PlcRule.Type | ParameterRuleType [get, set] |
Returns or sets the Select Parameter More... | |
unsafe NXOpen.AME.SelectAMEBaseNode | Port [get] |
Returns the Object Selection for Global Variable More... | |
unsafe string | RuleName [get, set] |
Returns or sets the rule name More... | |
OperatorRule Dialog
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateOperatorRuleBuilder
Created in NX12.0.0
unsafe NXOpen.NXObject NXOpen.AME.OperatorRuleBuilder.CreateParameter | ( | NXOpen.AME.OperatorRuleBuilder.ParameterType | parameterType, |
int | atIndex | ||
) |
Create new parameter
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
parameterType | |
atIndex |
unsafe void NXOpen.AME.OperatorRuleBuilder.DeleteParameter | ( | NXOpen.AME.OperatorRuleBuilder.ParameterType | parameterType, |
int | index | ||
) |
Deletes parameter
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
parameterType | |
index |
unsafe void NXOpen.AME.OperatorRuleBuilder.MoveParameter | ( | NXOpen.AME.OperatorRuleBuilder.ParameterType | parameterType, |
int | moveFromIndex, | ||
int | moveToIndex | ||
) |
Move existing parameter
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
parameterType | |
moveFromIndex | |
moveToIndex |
unsafe NXOpen.NXObject NXOpen.AME.OperatorRuleBuilder.UpdateParameter | ( | NXOpen.AME.OperatorRuleBuilder.ParameterType | parameterType, |
int | index | ||
) |
Update existing parameter
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
parameterType | |
index |
|
get |
Returns the conditions block
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the Negation of parameter
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the Variable component
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the OperatorType
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the Select Parameter
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the Object Selection for Global Variable
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the rule name
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")