NXOpen .NET Reference
12.0.0
|
JA class for the parameter rule dialog More...
Public Types | |
enum | CreationType { Port, Object } |
replace or insert rule Type More... | |
Properties | |
unsafe NXOpen.AME.ConditionsBuilder | Conditions [get] |
Returns the object condition ui block More... | |
unsafe NXOpen.AME.ObjectConnectionBuilder | ObjectConnection [get] |
Returns the object connection ui block More... | |
unsafe NXOpen.AME.ObjectConnectionDetailBuilder | ObjectConnectionDetail [get] |
Returns the object connection detail ui block More... | |
unsafe NXOpen.AME.OperandRuleBuilder.CreationType | PortCreationType [get, set] |
Returns or sets the creation type when creating a position More... | |
unsafe string | RuleName [get, set] |
Returns or sets the rule name More... | |
unsafe NXOpen.AME.SelectAMEBaseNode | SelectionPort [get] |
Returns the operand replacement port selection More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
JA class for the parameter rule dialog
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateOperandRuleBuilder
Created in NX11.0.0
|
get |
Returns the object condition ui block
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the object connection ui block
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the object connection detail ui block
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the creation type when creating a position
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the rule name
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the operand replacement port selection
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")