NXOpen .NET Reference
12.0.0
|
Create and classify product More...
Public Member Functions | |
unsafe NXOpen.NXObject | CreateTypeAttribute () |
Creates a new type attribute object More... | |
unsafe void | SetObjectNameOnTypeAttr () |
Sets the Object Name on Type Attribute Object. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.AME.SelectClassificationFromTreeBuilder | SelectClassificationFromTree [get] |
Returns the select classification from tree builder. More... | |
unsafe NXOpen.AME.SelectionEngineeringObjectDefinitionBuilder | SelectionEngObjectDefinition [get] |
Returns the engineering object definition More... | |
Create and classify product
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateProductBuilder
Created in NX11.0.0
unsafe NXOpen.NXObject NXOpen.AME.CreateProductBuilder.CreateTypeAttribute | ( | ) |
Creates a new type attribute object
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
unsafe void NXOpen.AME.CreateProductBuilder.SetObjectNameOnTypeAttr | ( | ) |
Sets the Object Name on Type Attribute Object.
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the select classification from tree builder.
Created in NX11.0.0
Deprecated in NX12.0.0. The newly created product is placed under the product library node which corresponds to the Type Library path of the selected Device Type. If the selected type has no counterpart in the Product structure, system automatically places those directly under Device Product Library node.
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the engineering object definition
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")