NXOpen .NET Reference
12.0.0
|
JA class for the Engineering Object Definition Block More...
Public Member Functions | |
unsafe void | UpdateSelectedEngineeringObjectDefinition (bool fromProject) |
Updates the selected eo def More... | |
unsafe void | SetSelectedEngineeringObjectDefinition (NXOpen.NXObject selectedEoDef) |
Sets the selected eo def More... | |
Properties | |
unsafe NXOpen.Tooling.SelectReuseLibraryItemBuilder | ReuseLibraryItem [get] |
Returns the reuse library selection item More... | |
unsafe NXOpen.AME.SelectAspectNode | SelectObject [get] |
Returns the get select Object More... | |
JA class for the Engineering Object Definition Block
This object does not need a creator.
Created in NX11.0.0
unsafe void NXOpen.AME.SelectionEngineeringObjectDefinitionBuilder.SetSelectedEngineeringObjectDefinition | ( | NXOpen.NXObject | selectedEoDef | ) |
Sets the selected eo def
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
selectedEoDef |
unsafe void NXOpen.AME.SelectionEngineeringObjectDefinitionBuilder.UpdateSelectedEngineeringObjectDefinition | ( | bool | fromProject | ) |
Updates the selected eo def
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
fromProject |
|
get |
Returns the reuse library selection item
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the get select Object
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")